Professional 450 Watt ATX12V 2.01 Computer Power Supply w/ PCIe & SATA
ATX2PW450PROAdd a high performance 450W power supply to a standard ATX computer
This 450 Watt ATX12V 2.01 power supply offers a professional-grade PC power solution, with support for modern Intel and AMD dual-core CPU designs as well as PCI Express and SATA device connections.
Compliant with ATX12V 2.01 revision standards, the power supply offers dual 12V power rails and ensures broad compatibility with a 20/24 pin motherboard connection.
Designed to provide dependable, long-lasting power to your hard working AMD or Intel CPU based system, the 450 Watt power supply features an 80mm dual ball bearing fan to help keep the PSU cool. To ensure stable power delivery to the most demanding devices, the power supply features Quad+1 protection against short-circuit, over-power, over-voltage and no-load situations.
This high quality, professional-grade ATX12V 450W power supply is backed by StarTech.com's 3 year warranty and free lifetime technical support.
The StarTech.com Advantage
- Improves system reliability by providing stable power to all components
- High performance components and connectors are designed for extra long life and provide maximum system performance
- Compatible with many single/multi-core Intel or AMD ATX12V 2.01 compatible systems and full sized ATX cases.
- Automatic temperature-controlled fan keeps the power supply quiet during low power demand
What's in the box
Features
- Two 12V power rails to deliver stable power to demanding devices
- Quad+1 protection against: short circuit, over power, over voltage, no load
- Premium EMI/RFI power filtration provides low noise and ripple for stable power delivery
- ATX 2.01 compliant and 24/20 pin dual ATX connector for compatibility with existing standards
- Nickel-plated finish
- Generous number of accessory connectors
Applications
- The perfect choice for new system builds and upgrades, including dual core CPU (Pentium D, Core 2 Duo, Athlon 64 X2) system designs
- Ideal for adding PCI Express and SATA power support to existing computers
Product Numbers
| Dell Harmony | A1718847 |
| TechData Dis | 04439B |
| ASI Distribution USA | 82900 |
| D and H | ATX2PW450PRO |
| Ingram Micro USA | J70587 |
| Synnex US | STA-ATX2PW450PRO |
| UPC Code | 065030817752 |
Technical Specifications
| Warranty | 3 Years |
| Carton Quantity | 6 |
| Connector Type(s) | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| Connector Type(s) | 1 - ATX Split Power (20+4 pin; v 2.x) Male |
| Connector Type(s) | 1 - PCI Express Power (6 pin; v 1.x) Male |
| Connector Type(s) | 2 - SP4 (4 pin; Small Drive Power) Female |
| Connector Type(s) | 4 - SATA Power (15 pin) Plug |
| Connector Type(s) | 6 - LP4 (4 pin; Molex Large Drive Power) Female |
| Current +12.0V1 (A) | 17A |
| Current +12.0V2 (A) | 16A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 45A |
| Current +5.0Vsb (A) | 2.5A |
| Current -12.0V (A) | 1A |
| Enclosure Type | Nickel-plated Steel |
| Fan Bearing Type | Ball Bearing |
| Fans | 1 - 80 mm |
| MTBF | 100,000 Hrs |
| Product Height | 3.39 in [86 mm] |
| Product Length | 5.91 in [150 mm] |
| Product Weight | 4.43 lb [2 kg] |
| Product Width | 5.51 in [140 mm] |
| Shipping (Package) Weight | 2490.00 |
| Technical Standards | CSA |
| Technical Standards | FCC |
| Technical Standards | TUV |
| Technical Standards | UL |
| Input Voltage | 115 ~ 230 AC |
| Input Current | 10A ~ 5.5A |
Certifications, Reports and Compatibility
Related Products
Accessories

























Follow us on Twitter |