500 Watt Silent ATX12V 2.01 PC Computer Power Supply with 120mm Fan
ATX2POW500HSThis 500 Watt ATX12V 2.01 silent power supply is the perfect upgrade or replacement for powering your AMD or Intel based PC, including dual-core CPU designs.
With dual 12V power rails and premium EMI/RFI power filtration for low noise and ripple, this is the ideal PSU for delivering stable power to the most demanding devices.
The power supply features Quad+1 protection from short circuit, over power, over voltage and no-load situations, as well as a 12cm dual ball bearing fan for superior air flow, you can rest assured that this power supply will be as dependable as you need it to be.
Compliant with the ATX12V 2.01 form factor, the 500W PSU features a split 24/20 pin ATX connector for compatibility with existing standards, as well as a generous number of accessory connectors to maximize your configuration possibilities.
Backed by 2 year warranty, StarTech.com's 500 Watt ATX12V 2.01 power supply is designed for reliable performance.
The StarTech.com Advantage
- Automatic temperature-controlled fan keeps the power supply quiet during low power demand
- Compatible with many single/multi-core Intel or AMD ATX12V 2.01 compatible systems and full sized ATX cases.
- High performance components and connectors are designed for extra long life and provide maximum system performance
- Improves system reliability by providing stable power to all components
Features
- ATX12V 2.01 compliant and 24/20 pin split ATX connector for compatibility with existing standards
- Premium EMI/RFI power filtration provides low noise and ripple for stable power delivery
- Quad+1 protection against: short circuit, over power, over voltage, no load
- Two 12V power rails to deliver stable power to demanding devices
- Nickel-plated finish
- Generous number of accessory connectors
Applications
- Ideal for adding PCI Express and SATA power support to existing computers
- The perfect choice for new system builds and upgrades, including dual core CPU (Pentium D, Core 2 Duo, Athlon 64 X2) system designs
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 120 mm |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| 1 - ATX Split Power (20+4 pin; v 2.x) Male | |
| 1 - Molex Fan (3 pin; TX3) Female | |
| 1 - PCI Express Power (6 pin; v 1.x) Male | |
| 2 - SP4 (4 pin; Small Drive Power) Female | |
| 6 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 6 - SATA Power (15 pin) Plug | |
| Performance | |
| Noise Level | 21.9 ~ 25.5 dBA (Light to 50% Load @ 1800 RPM) |
| MTBF | 100,000 Hours |
| Input Current/Draw | 115V (10A), 230V (5.5A) |
| Physical Characteristics | |
| Enclosure Type | Nickel-plated Steel |
| Product Length | 5.9 in [150 mm] |
| Product Width | 5.5 in [140 mm] |
| Product Height | 3.4 in [86 mm] |
| Product Weight | 4.8 lb [2.1 kg] |
| Power | |
| Current -12.0V (A) | 1A |
| Current +12.0V1 (A) | 18A |
| Current +12.0V2 (A) | 16A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 45A |
| Current +5.0Vsb (A) | 2.5A |
| Packaging Information | |
| Shipping (Package) Weight | 5.2 lb [2.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Power supply |
| 1 - Standard power cable | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- ATX2POWxxxHS.pdf
English
Data Sheet(s)
- ATX2POW500HS_Datasheet.pdf
English - ATX2POW500HS_Datasheet-ES.pdf
Español - ATX2POW500HS_Datasheet-FR.pdf
Français - ATX2POW500HS_Datasheet-IT.pdf
Italiano - ATX2POW500HS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |