M3 x 1/4" Long Screws - 15 Pack
15SCREWM3Keep stocked with M3 computer case screws for hardware installations
$5.99 USD
In Stock: United States : 403 Canada : 37
This pack of 15 M3 x 1/4" long screws are handy for building, repairing, and maintaining computer systems.
The StarTech.com Advantage
- Keep handy M3 threaded screws commonly used to fasten optical drives, and motherboards to the computer chassis
Applications
- For installing most floppy drives and CD-ROM drives
- For installing motherboard to SCREWNUTM
Product Numbers
| Synnex US | STA-15SCREWM3 |
| UPC Code | 065030804417 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Head Pattern | Phillips |
| Thread Type(s) | M3 x 6.3mm |
| Physical Characteristics | |
| Product Length | 0.2 in [6.3 mm] |
| Packaging Information | |
| Package Quantity | 15 |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 15 - M3 Pan Head Computer Screw |
Certifications, Reports and Compatibility
Related Products
SCREWM3
PC Mounting Computer Screws M3 x 1/4in Long Standoff - 50 Pack
Keep stocked with M3 computer case screws for hardware installations $6.99
SCREWM3H15
Hex Head M3 Optical Drive Mounting PC Screws 15 Pack
Keep stocked with M3 computer case screws for hardware installations $6.99
Downloads
Data Sheet(s)
- 15SCREWM3_Datasheet.pdf
English - 15SCREWM3_Datasheet-DE.pdf
Deutsch - 15SCREWM3_Datasheet-ES.pdf
Español - 15SCREWM3_Datasheet-FR.pdf
Français - 15SCREWM3_Datasheet-IT.pdf
Italiano - 15SCREWM3_Datasheet-NL.pdf
Nederlands









Follow us on Twitter | Find us on Google+