Discontinued
Deluxe Assortment PC Screw Kit - PC Screws and Jumpers
PCSCREWKITMC650 pieces in 1 storage container!
The StarTech.com PCSCREWKITMC is a handy assortment of common PC fasteners for building, repairing, and maintaining computer systems.
The screw kit includes 11 different fasteners all in a plastic carrying case with divided compartments. Includes 50 screws in each of 7 category types for a total of 350 screws as well as an assortment of jumpers.
Features
- Handy plastic case designed with dividers
- Label inside the lid explains common use for each item and also lists a StarTech.com reorder part number for replenishment
- Plastic container comes with a latch that prevents it from accidentally opening up upon impact
- Additional compartment is provided to store other screws
Applications
- PC Assembly
- PC Repair
- PC Upgrades
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Case dimension | |
| Case fan screws | Used to install plastic-framed cooling fans to PC chassis |
| Height | 1.77 Inches (45 mm) |
| Jumper 2.0 mm | Used in SCSI hard drives |
| Jumper 2.54 mm | Used in circuit boards |
| Length | 8.2 Inches (210 mm) |
| Metal Jackscrew Standoffs 4-40 | Used in I/O plate connector |
| Metal Jackscrew Standoffs 6-32 to M3 | Used in motherboard installation and pre-taped PC chassis |
| Nuts 4-40 x 1.6 mm | Used in screw 4-40 |
| Nuts 4-40 x 6 mm | Used in joining cables |
| Screw 4-40 x .18 Inches | Used in I/O plate connector |
| Screw 6-32 x .15 Inches | Used to install hard drives |
| Screw 6-32 x .25 Inches | Used in PC case cover and I/O plates |
| Screw M3 x .25 Inches | Used to install floppy drive, CD-ROM drive and motherboard |
| Width | 4.52 Inches (115 mm) |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
Certifications, Reports and Compatibility
Related Products
PCSCREWKIT Deluxe Assortment PC Screw Kit - Screw Nuts and Standoffs Install computer hardware with an assortment of screws, nuts and standoffs
$36.99
Downloads
Data Sheet(s)
- PCSCREWKITMC_Datasheet.pdf
English - PCSCREWKITMC_Datasheet-ES.pdf
Español - PCSCREWKITMC_Datasheet-FR.pdf
Français - PCSCREWKITMC_Datasheet-IT.pdf
Italiano - PCSCREWKITMC_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |