VS810HDMIR
Discontinued
Converge A/V 8 to 1 HDMI Switch with Remote and RS-232 Control
VS810HDMIRAvoid the frustrations of having to swap out video devices because your display doesn't have enough HDMI inputs to accomodate them. With the Converge A/V VS810HDMIR, you can connect up to 8 devices with HDMI output (e.g. High Definition DVD players, Satellite Receivers, and Video Game Consoles) to a single HDMI input, saving hassle and costly upgrades.
With the added convenience of the included remote control, switching HDMI sources becomes as easy as the push of a button. For professional installations in commercial environments the VS810HDMIR can be controlled from remote locations using the built in RS-232 port.
The StarTech.com Advantage
- Allows you to easily switch between 4 DVI devices without having to unplug anything from your display
- No longer do you need to be in the same room to switch between devices. The built-in RS-232 port allows for long distance and remote location control.
- Converge A/V by StarTech.com offers a full line of Professional A/V products backed by a 2-year warranty and free lifetime technical support
Features
- Easy-to-use remote control and RS-232 Serial control for switching between devices
- HDMI 1.1, HDCP 1.1, and DVI 1.0 compliant
- Signal enhance feature improves signal quality for added distance transmissions
Applications
- Retail
- Tradeshows
- Conference Halls
- Control Centres
- Professional A/V
- Corporate
- Healthcare
- Classrooms
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Performance | |
| Input Ports | 8 x HDMI Female Ports |
| Maximum Bandwidth | 1.65Gbps |
| Output Ports | 1 x HDMI Female Port |
| Power Adapter Included | Yes |
| Power Adapter Specs | 5V DC, 1 Amp |
| Resolutions Supported | HDTV Resolution 480i to 1080p
PC Resolution VGA to UXGA |
| Physical Characteristics | |
| Color | Black |
| Product Length | 11 in [280 mm] |
| Product Width | 4.1 in [10.4 cm] |
| Product Height | 1.7 in [44 mm] |
| Product Weight | 53.3 oz [1510 g] |
| Packaging Information | |
| Shipping (Package) Weight | 2.8 lb [1.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Video Switch with Remote/RS-232 control |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Accessories
HDMIMM10 10 ft High Speed HDMI® Cable - HDMI- M/M Provides a high speed connection between HDMI®-enabled devices
$17.99
HDMIMM15 15 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$31.99
HDMIMM20 20 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$49.99
HDMIMM25 25 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$62.99
Downloads
Manual(s):
- VS810HDMIR.pdf
English
Data Sheet(s)
- VS810HDMIR_Datasheet.pdf
English - VS810HDMIR_Datasheet-ES.pdf
Español - VS810HDMIR_Datasheet-FR.pdf
Français - VS810HDMIR_Datasheet-IT.pdf
Italiano - VS810HDMIR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |