Component Video Extender over Cat 5 with Audio
CPNTUTPEXTAThis Component Video (over Cat5) Extender offers the perfect solution for making Component video connections at distances up to 150m (492ft).
The Component Video (YPbPr) Extender also extends the corresponding audio signal (up to 5.1 channels), providing both high quality video and digital audio extension over cost-effective Cat5 cable.
Comprised of two extender units that can be used interchangeably, the Component Video over Cat5 extender features both transmitter and receiver units; since neither of the units require a power adapter, you can position the Component video over Cat5 extender as needed without being limited by the range of an available power outlet.
The StarTech.com Advantage
- No software or power adapter required for easy installation
- Converge A/V by StarTech.com offers a full line of professional A/V products backed by a 2-year warranty and free lifetime technical support
Features
- Extend component video and digital audio through a Cat5 cable
- Works with shielded twisted pair (STP) and unshielded twisted pair (UTP) Cat5 cable
- No software or power adapter required for easy installation
- Offers a high quality component video signal for use on plasma and LCD displays
Applications
- To be used in home or commercial applications as a fast, and cost-effective means of connecting component video equipment.
- Ideal for classrooms, projectors, convention facilities, and retail displays.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP |
| Performance | |
| Max Distance | 150 m / 500 ft |
| 1 x Component Video, YPbPr (local and remote) | |
| 1 x Digital Audio, 5.1ch (local and remote) | |
| Connector Type | 1 x RJ45 female connector (local and remote) |
| Max Distance | 150m/450ft |
| Max Resolution | 1080i |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 2 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - Transmitter and Receiver |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CPNTUTPEXTA.pdf
English
Data Sheet(s)
- CPNTUTPEXTA_Datasheet.pdf
English - CPNTUTPEXTA_Datasheet-ES.pdf
Español - CPNTUTPEXTA_Datasheet-FR.pdf
Français - CPNTUTPEXTA_Datasheet-IT.pdf
Italiano - CPNTUTPEXTA_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |