HDMI High Resolution Video Extender - Up to 150 ft
HDMIEQConverge A/V HDMI Equalizer
This HDMI extender / active equalizer lets you extend an HDMI signal by up to 50m (163ft), while maintaining a full 1080p resolution with absolutely no signal loss or noise.
The HDMI extender allows you to connect a cable up to 40m (131ft) in length from the source to the HDMI extender, and an additional 10m (32ft) cable from the extender unit to the display for a total HDMI extension distance of 163ft.
What's in the box
Features
- Features an On/Off switch for signal enhancement
- Can be powered directly from the cable, or if using it for long distances, it is recommended to use the external power adapter
- Corrects any digital error that may occur in error while in stream and provides 8 dB input equalization to compensate for cable transmission loss.
- Maintains high HDMI single link video resolution up to UXGA/1080p
- Plug and play, easy to install.
- HDCP compliant.
- HDMI is backward compatible with DVI. The unit will work with either DVI or HDMI(DVI to HDMI adapter/cable needed)
- Extends cable reach to 50 meters. 40 meters from the source to the equalizer plus 10 meters from the equalizer to the projector, TV/monitor.
Applications
- Will eliminate digital noise (sparkles) to ensure you receive a crystal clear HDTV picture
- Help transmit high definition audio/video streams across long distance without any digital degradation
- This HDMI equalizer box will allow use between 2 HDMI devices.
Technical Specifications
| Warranty | 2 Years |
| HDMI Bandwidth | 1.65 Gbps (single link) |
| Maximum Distance | 50m / 150ft |
| Operation Frequency | Up to 165 MHz |
| Supported Resolutions |
PC: VGA, SVGA, XGA, SXGA, UXGA up to 165MHz
HD: 480i/576i, 480p/576p, 720p, 1080i, 1080p |
| General Specifications | 5V 2A center positive power adapter |
| HDCP Compliant | HDCP 1.1, downward compatible to HDCP 1.0 |
| Cabling | HDMI |
| Carton Quantity | 30 |
| Color | Silver |
| Connector Type(s) | 2 - HDMI (19 pin) Female |
| Max Distance | 50 m / 165 ft |
| Ports | 1 |
| Shipping (Package) Weight | 0.97 lb [0.4 kg] |
Accessories

Follow us on Twitter |