FANP4CU
Discontinued
Copper Pentium 4 Heatsink with Fan
FANP4CUMake sure your hard-working Pentium 4 CPU stays cool with StarTech.com’s FANP4CU. To get the most out of your P4 you’ve got to keep the temperature down, so we’ve designed the FANP4CU with an extra-large, all-copper heatsink that efficiently pulls the heat off your CPU and delivers maximum cooling. And the FANP4CU looks as good as it performs: the gold-colored ball-bearing fan and cool black design looks great inside any case. Get maximum performance from your P4 with maximum cooling from StarTech.com.
Features
- Copper heatsink and ball bearing fan combination delivers better cooling performance and keeps your system stable
- Designed to work with Intel P4 Processors
- 100% copper heatsink construction provides efficient heat dissipation
- Easy installation on your motherboard
Applications
- Intel P4 3.2 GHz and higher processors
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 3500 |
| Air Flow Rate | 27.9 CFM |
| Airflow | 27.9 CFM |
| Fan Dimension | 70 x 70 x 15 mm |
| Fan Speed | 3500 RPM |
| Heatsink | 100% copper |
| Heatsink Dimension | 86.6 x 70 x 45 mm |
| Noise | <34 dBA |
| Power Consumption | 2.1 Watts (0.18A) |
| Processor Compatibility | Intel P4 3.2 GHz and higher |
| Safety Standards | CE |
| Weight | 345g |
| Physical Characteristics | |
| Color | Black |
| Product Length | 3.3 in [8.5 cm] |
| Product Width | 2.8 in [7 cm] |
| Product Height | 2 in [5.2 cm] |
| Product Weight | 12.2 oz [345 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.6 kg] |
Certifications, Reports and Compatibility
Accessories
SILVGREASE1 1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink Provide optimal heat transfer between CPU and heatsink through a metal oxide compound
$6.99
HEATGREASE10 10g Silicone Thermal CPU Paste Tube Provide improved heat transfer between CPU and heatsink through a silicon compound
$7.99
Not Available Downloads
Data Sheet(s)
- FANP4CU_Datasheet.pdf
English - FANP4CU_Datasheet-ES.pdf
Español - FANP4CU_Datasheet-FR.pdf
Français - FANP4CU_Datasheet-IT.pdf
Italiano - FANP4CU_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |