C15PSF
Discontinued
Assembled HD15 Female Solder D-SUB Connector
C15PSFStarTech.com's Assembled DB15 Female Solder D-SUB Connector offers a cost-effective solution for creating DB15F-terminated cables.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Connector | DB15 Female |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - DB15 Female Solder Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C15PSF_Datasheet.pdf
English - C15PSF_Datasheet-ES.pdf
Español - C15PSF_Datasheet-FR.pdf
Français - C15PSF_Datasheet-IT.pdf
Italiano - C15PSF_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |