1 Port CardBus PCMCIA 10/100 Mbps Fast Ethernet Network Adapter Card
UE1205CBThis Cardbus network adapter offers a reliable and cost-effective Fast Ethernet connection from the convenience of a laptop computer.
The CardBus NIC supports full-duplex operation with support for data transfer rates of up to 200Mbps as well as 10/100Mbps auto-negotiation, providing easy connectivity in any Ethernet environment.
A versatile solution for connecting a laptop to a Fast Ethernet LAN, the Internet, or networked resources, the CardBus network adapter demands minimal power consumption, which helps to preserve notebook battery life and ensure seamless operation.
A dependable network solution, the CardBus NIC is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
Features
- Complies with the 32-bit PCMCIA CardBus PC Card standard
- Automatically negotiates 10 or 100 Mbps connection rate depending on the speed of the network
- LEDs indicate link speed and activity
- Ultra-low power consumption for longer notebook battery life
- Supports 10 or 100 Mbps network speeds in full or half duplex
- Includes drivers for Windows 95, 98, NT3.51, NT4.0, 2000, XP, Novell 3.x and 4.x clients, and Packet Driver
Applications
- Connects your laptop to an Ethernet network at 10 or 100 Mbits/sec
- Lets connected systems share network resources, including Internet access, printers, scanners and more
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | CardBus (PCMCIA) |
| Industry Standards | IEEE 802.3 |
| IEEE 802.3u | |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | 100 Mbits/sec |
| Chipset | Realtek RTL8139/810X |
| Humidity | 10-90% non-condensing |
| LEDs | 10/100 Mbps link, Activity |
| Max. operating distance | 100 m (328 ft.) hub to node |
| Operating Temperature | 0-50 degrees C |
| Ports | One integrated shielded RJ-45 port |
| Standards | IEEE 802.3 & 802.3u, 32-bit PC Card |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Link Speed | |
| Environmental | |
| Operating Temperature | 0 ~ 50 |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Dongle-less 10/100 CardBus Ethernet Card |
| 1 - Driver CD | |
| 1 - Manual | |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- UE1205CB.pdf
English
Data Sheet(s)
- UE1205CB_Datasheet.pdf
English - UE1205CB_Datasheet-ES.pdf
Español - UE1205CB_Datasheet-FR.pdf
Français - UE1205CB_Datasheet-IT.pdf
Italiano - UE1205CB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |