2 Port PCI Ultra ATA/100 RAID IDE Controller Adapter Card
PCIIDE100RThis 2 Port PCI Ultra ATA/100 RAID IDE Controller Adapter Card provides affordable data protection and increased drive performance, with support for RAID levels 0 (striping), 1 (mirroring), and 0+1 (mirrored, striped set) on up to four IDE hard drives.
The IDE controller card adds two IDE channels, with support for two IDE drives per channel.
Designed for Ultra ATA/100 hard drives, the RAID controller card is compatible with older drives as well as other ATAPI devices such as CD/DVD-ROM drives, CD-R/CD-RW drives, LS-120 drives, tape drives, Zip drives and more.
A cost-effective and convenient RAID solution, the adapter card lets you get the most out of your IDE storage for applications such as mirroring file servers for drive redundancy, or simply improving the drive speed on workstations by striping the drives.
The RAID controller adapter card is backed by StarTech.com's lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Saves money by using IDE drives instead of SCSI for RAID applications in workstations and servers
- Increases the speed of a PC or server if configured with RAID 0 (striping)
- Improves the fault tolerance of data if configured with RAID 1 (mirroring)
- Increases both speed and fault tolerance if configured with RAID 0+1 (mirroring a striped set)
- Comes complete with a dual drive 80 conductor Ultra ATA/100 IDE drive cable
Features
- Supports other ATAPI devices like CD-ROM, DVD-ROM, CD-R, CD-RW, LS-120, Tape, and Zip Drives
- Can replace the on-board IDE ports on a PC or work in addition to them
- On-board BIOS provides a menu driven interface for configuring the RAID volumes
- Supports up to 4 Ultra ATA/100 drives
- RAID 0 (striping) feature speeds up data transfer by spreading the data workload over 2 or more drives
- RAID 1 (mirroring) feature writes the same data to 2 drives so if 1 drive fails, the other is still running with a copy of the data
- RAID 0+1 (mirroring a striped set) feature creates a mirror copy of data on striped drives
- Supports Windows 95/98/ME/NT 4/2000 and XP
Applications
- Backup and Security (mirroring one hard drive to another one)
- Increase Performance (stripe two or more drives together)
- Improve both speed and security (mirror a stripe set to another hard drive)
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Connector(s) | |
| Connector Type(s) | 2 - IDE (40 Pin; EIDE/PATA) Male |
| Performance | |
| Maximum Data Transfer Rate | 800000000 MBytes/Sec |
| Chipset | SiI 0680ACLU144 |
| Hard Drive Support | Up to 137 GBytes |
| OS Support | Windows 98SE/ME/NT 4/2000/XP/Server 2003/Vista |
| Standards | ATAPI, ATA/33, Ultra ATA/66, UDMA/66, Ultra ATA/100, UDMA/100 |
| Physical Characteristics | |
| Product Length | 4.7 in [12 cm] |
| Product Height | 3.1 in [8 cm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI Ultra ATA/100 RAID Card (0,1) |
| 1 - 80 Wire/40 pin IDE Cables | |
| 1 - CD Driver | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PCIIDE100R.pdf
English
Data Sheet(s)
- PCIIDE100R_Datasheet.pdf
English - PCIIDE100R_Datasheet-ES.pdf
Español - PCIIDE100R_Datasheet-FR.pdf
Français - PCIIDE100R_Datasheet-IT.pdf
Italiano - PCIIDE100R_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |