USB2TVTUNER
Discontinued
External USB 2.0 TV Tuner with Remote
USB2TVTUNERUSB2TVTUNER lets you watch satellite, antenna, or cable TV, record your favorite TV programs, and play console gaming systems, on your laptop or desktop system! Comes with a full-function remote control, for living room comfort right in your office, bedroom, or dorm room. Kick back and relax while surfing up to 181 channels, and enjoy audio output via external speakers or your PC sound card. Or, use the included video editing software to capture still and motion pictures. Save money on the cost of a separate TV and VCR, and bring some fun to your workspace with the USB2TVTUNER. Backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
Features
- Great for mobility, the USB2TVTUNER is small and easy to take wherever you go.
- Includes an external infrared remote control for easy channel switching
- Intuitive on-screen menu system for previewing and programming channels, screen captures, parental channel lockout, and other features
- Supports inputs from auxiliary A/V devices such as DVD player, VCRs, and game consoles
- Supports multiple video file output formats and resolutions, and includes Ulead VideoStudio SE video authoring software
- Capture video in MPEG1(VCD), MPEG2(DVD), and MPEG4(ASF).
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Maximum Analog Resolutions | 640x480 for 4:3 aspect ratio and 720x480 for 16:9 aspect ratio. |
| To view the Quick Install Guide, click here | |
| OS Support | Windows 2000/XP/XP x64/Server 2003/Vista/Vista x64 |
| Power Requirements | USB Powered Device |
| Software Included | Drivers, ULEAD VideoStudio SE, and TV Jukebox |
| TV Connectors | 75 ohm Coaxial TV antenna or cable input |
| Video Connectors | 1 x Composite input and 1 x S-video input |
| WHQL Certified | Yes |
| Physical Characteristics | |
| Color | Blue |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
Downloads
Driver(s):
- USB2TVTUNER.zip
Version: 5.7.0129.0
Manual(s):
- USB2TVTUNER.pdf
English
Data Sheet(s)
- USB2TVTUNER_Datasheet.pdf
English - USB2TVTUNER_Datasheet-ES.pdf
Español - USB2TVTUNER_Datasheet-FR.pdf
Français - USB2TVTUNER_Datasheet-IT.pdf
Italiano - USB2TVTUNER_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |