Spare Hard Drive Tray for the DRW110ATA Mobile Rack
DRW110CADThis spare/extra hard drive caddy/drive tray can be used with StarTech.com's IDE Hard Drive Mobile Rack for 5.25in Bay (DRW110ATA) allowing you to hot swap an additional ATA/IDE hard drive, swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users.
Backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Designed with a handle release mechanism for ease of use
- An extra caddy can be purchased without the need to buy a whole drive drawer unit
Features
- Exclusive shock absorber system protects your hard drive from damage
- Secure and affordable solution to store and transfer data
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rates up to 133 MB/s
Applications
- Ideal for using 2 hard drives on one drive drawer bay
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 40 mm |
| Performance | |
| Caddy Enclosure | Plastic |
| Certifications | CE |
| CPU Compatibility | PC or MAC with a 5.25 Inch DRW110ATA Bay |
| Dimensions | 7.75 x 4.75 x 1.61 (196 x 120 x 41 mm) |
| Enclosure Color | Beige |
| Hard Drive Compatibility | All 3.5 Inch IDE Hard Drives |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 0.65 lbs (0.29 kg) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Plastic |
| Product Length | 7.7 in [196 mm] |
| Product Width | 4.7 in [120 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 10.2 oz [290 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
Related Products
Downloads
Manual(s):
- DRW110CAD.pdf
English
Data Sheet(s)
- DRW110CAD_Datasheet.pdf
English - DRW110CAD_Datasheet-ES.pdf
Español - DRW110CAD_Datasheet-FR.pdf
Français - DRW110CAD_Datasheet-IT.pdf
Italiano - DRW110CAD_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |