DRW110CADS
Discontinued
Spare Hard Drive Tray for the DRW110SAT Mobile Rack
DRW110CADSThe StarTech.com DRW110CADS is an extra SATA hard drive caddy or carrier for using multiple removable drives on the same system. You can swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users. This durable light weight plastic caddy features protective shock absorption system, a single ball bearing fan to cool the hard drive, and Plug and Play compatibility with the DRW110SAT.
The StarTech.com Advantage
- Allow multiple 3.5" SATA drives to be used with a single DRW110SAT installation
- Backed by a 2-year warranty and free lifetime technical support
Features
- Compatible with DRW110SAT Mobile Rack/Drive Drawers
- 40mm ball bearing cooling fans
- Rubber shock absorbers
- Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives and controllers
- Supports 3.5" form factor SATA hard drives
Applications
- Use multiple hard drives with the same DRW110SAT installation for different scenarios/configurations or rotating backup disks
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 40 mm |
| Performance | |
| Caddy Enclosure | Plastic |
| Certifications | CE |
| Dimensions | 7.75 x 4.75 x 1.61 (196 x 120 x 41 mm) |
| Enclosure Color | Beige |
| HD Compatibility | All 3.5 Inch SATA, SATA II, SATA III Hard Drives |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 0.65 lbs (0.29 kg) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Plastic |
| Product Length | 7.7 in [196 mm] |
| Product Width | 4.7 in [120 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 10.2 oz [290 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
Related Products
DRW110CADSBK Spare Hard Drive Tray for the DRW110SATBK Mobile Rack Keep spare hard drive trays handy for the DRW110SATBK Mobile Rack
$21.99
Downloads
Data Sheet(s)
- DRW110CADS_Datasheet.pdf
English - DRW110CADS_Datasheet-ES.pdf
Español - DRW110CADS_Datasheet-FR.pdf
Français - DRW110CADS_Datasheet-IT.pdf
Italiano - DRW110CADS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |