DRW113CAD
Discontinued
Extra Drive Caddy for Beige DRW113ATA Drawer
DRW113CADThe StarTech.com DRW113CAD is an extra IDE hard drive caddy or carrier for using multiple removable drives on the same system. You can swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users. The rugged aluminum caddly features a protective shock absorption system, two front-mounted dual ball bearing fans to cool the hand drive, and is Plug and Play compatible with the DRW113ATA.
The StarTech.com Advantage
- Designed with an easy to use handle release mechanism
- An extra caddy can be purchased without the need to buy a whole drive drawer unit
Features
- Exclusive shock absorber system protects your hard drive from damage
- Secure and affordable solution to store and transfer data
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rate up to 133 MB/s
- Dual ball-bearing fans maintain optimum cooling and increased air flow
Applications
- Ideal when using 2 hard drives on one drive drawer bay
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 2 - 40 mm |
| Performance | |
| Caddy Enclosure | Aluminum |
| Certifications | CE |
| Cooling Fan | 2 Ball-Bearing Fans |
| CPU Compatibility | PC or MAC with a 5.25 Inch DRW113ATA Bay |
| Dimensions | 8.62 x 5.75 x 1.61 Inches (219 x 141 x 41 mm) |
| Enclosure Color | Beige |
| Hard Drive Compatibility | All 3.5-Inch IDE Hard Drives |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 1.0 lbs (0.45 kg) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Plastic | |
| Product Length | 8.6 in [219 mm] |
| Product Width | 5.6 in [141 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 15.9 oz [450 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
Related Products
Downloads
Manual(s):
- DRW113CAD.pdf
English
Data Sheet(s)
- DRW113CAD_Datasheet.pdf
English - DRW113CAD_Datasheet-ES.pdf
Español - DRW113CAD_Datasheet-FR.pdf
Français - DRW113CAD_Datasheet-IT.pdf
Italiano - DRW113CAD_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |