DRW113CADS
Discontinued
Spare Hard Drive Tray for the DRW113SAT Mobile Rack
DRW113CADSThe StarTech.com DRW113CADS is an extra SATA hard drive caddy or carrier for using multiple removable drives on the same system. You can swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users. The rugged aluminum caddy features a protective shock absorption system, two front-mounted dual ball bearing fans to cool the hand drive, and is Plug and Play compatible with the DRW113SAT.
The StarTech.com Advantage
- Allow multiple 3.5" SATA drives to be used with a single DRW113SAT installation
- Backed by a 2-year warranty and free lifetime technical support
Features
- Compatible with DRW113SAT Mobile Rack/Drive Drawers
- Dual 40mm ball bearing cooling fans
- Rubber shock absorbers
- Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives and controllers
- Supports 3.5" form factor SATA hard drives
Applications
- Use multiple hard drives with the same DRW113SAT installation for different scenarios/configurations or rotating backup disks
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 2 - 40 mm |
| Performance | |
| Caddy Enclosure | Aluminum |
| Certifications | CE |
| Cooling Fan | 2 Ball-Bearing Fans |
| Dimensions | 8.62 x 5.75 x 1.61 Inches (219 x 141 x 41 mm) |
| Enclosure Color | Beige |
| General Specifications | All 3.5 Inch SATA, SATA II, SATA III Hard Drives |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 1.0 lbs (0.45 kg) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Plastic | |
| Product Length | 8.6 in [219 mm] |
| Product Width | 5.6 in [141 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 15.9 oz [450 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
Related Products
Downloads
Data Sheet(s)
- DRW113CADS_Datasheet.pdf
English - DRW113CADS_Datasheet-ES.pdf
Español - DRW113CADS_Datasheet-FR.pdf
Français - DRW113CADS_Datasheet-IT.pdf
Italiano - DRW113CADS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |