CHECKOUT Your Cart: Empty
SCFIBLBTEST
Discontinued

Fiber Optics Loopback Tester with SC Connector

SCFIBLBTEST
The Startech.com Fiber Loopback Tester provides you with a looped signal from the source device to hardware for testing purposes. It allows you to easily test the Fiber connections for both transmitting and receiving functions.

What's in the box

Applications
  • Allows you to confirm that the Fiber or Ethernet circuit loop is complete
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Carton Quantity 150
Connector Type(s) 2 - Fiber Optic SC Male
Shipping (Package) Weight 0.04 lb [0 kg]
Certifications, Reports and Compatibility

Downloads

Data Sheet
SCFIBLBTEST.pdf