CR1011P
Discontinued
*D*METRE
CR1011PKeep your cables out of sight, out of mind with StarTech.com’s CP1011P flexible plastic split conduit. Ideal for organizing power cables and telephone lines behind a workdesk, this flexible plastic duct provides a tidy and tangle-free home for cables, making your workspace not only tidier but also more pleasing to the eye.
Applications
- Flexible plastic duct provides a tidy and tangle-free home for cables
- Ideal for organizing power cables and telephone lines behind a workdesk
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Color | Black |
| Inside Diameter | 0.42" (10.7mm) |
| Material | Polypropylene |
| Outside Diameter | 0.55" (14.1mm) |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Split Flexible Plastic Conduit 5/8" Diameter |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CR1011P_Datasheet.pdf
English - CR1011P_Datasheet-ES.pdf
Español - CR1011P_Datasheet-FR.pdf
Français - CR1011P_Datasheet-IT.pdf
Italiano - CR1011P_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |