Hard Drive Accessories / Drive Adapters & Converters / ICUSB2IDEPW
Discontinued
External Power Adapter for IDE Drives
ICUSB2IDEPWDesigned to work alongside the ICUSB2IDE ATA-133/IDE to USB Adapter, ICUSB2IDEPW allows users to externalize IDE power, eliminating the need to leave the computer chassis open in order to test or operate an IDE hard drive. ICUSB2IDEPW is also ideal for mobile users who need quick access to files stored on uninstalled hard drives.
The StarTech.com Advantage
- Convert a single 12V input to FDD and HDD power connectors with 5V and 12V outputs
- Supports 3.5” IDE Hard Drives, 5.25” CD-ROM / DVD-ROM devices and Floppy Disk Drives
Features
- Convert a single 12V input to FDD and HDD power connectors with 5V and 12V outputs
- Supports 3.5” IDE Hard Drives, 5.25” CD-ROM / DVD-ROM devices and Floppy Disk Drives
- Built-in On/Off switch
Applications
- Externally power LP4 and SP4 devices using the ICUSB2IDEPW
- Excellent for testing multiple drives allowing you ease and flexibility without having to take your case apart
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Female |
| 1 - SP4 (4 pin; Small Drive Power) Female | |
| Performance | |
| Form Factor | Supports 3.5” and 5.25” drives |
| Power Adapter | AC 12V .5A |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - LP4/SP4 to DC Adapter |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- ICUSB2IDEPW.pdf
English
Data Sheet(s)
- ICUSB2IDEPW_Datasheet.pdf
English - ICUSB2IDEPW_Datasheet-ES.pdf
Español - ICUSB2IDEPW_Datasheet-FR.pdf
Français - ICUSB2IDEPW_Datasheet-IT.pdf
Italiano - ICUSB2IDEPW_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |