IDE to CF Adapter Card with a PCI Bracket
PLATEIDE2CFThis Compact Flash to IDE adapter connects to any standard 40 pin or 44 pin IDE connection on a desktop computer, allowing a Compact Flash card to be used as bootable storage in place of an IDE hard drive!
A Do-it-yourself SSD solution, the CF to IDE adapter can be powered by a 4-pin floppy connector or through a 44-pin IDE port, and can be mounted to the computer rear panel using the included PCI bracket - allowing Compact Flash, Compact Flash 2, or IBM MicroDrive media to be inserted into the CF slot.
The adapter function is completely transparent to the operating system, and jumper settings are provided allowing you to designate the installed MicroDrive or CF cards to act as a Master or Slave drive.
What's in the box
Features
- Powered by a SP4 connector or 44 pin IDE connector
- Push bottom ejector on board
- Supports jumper for master and slave setting
- The CF card can be the primary bootable device containing the OS and application
- Transparent to the operating system and does not require any drivers
- Supports CompactFlashTM cards (Type I & II) or a IBM MicrodriveTM
- For any computer case , mini computer, embedded system, iPC and Rackmount case
- PCI Mounting bracket
- Supports 40 pin & 44 pin IDE connectors
Product Numbers
| Dell Harmony | A2376697 |
| TechData Dis | 07425B |
| ASI Distribution USA | 89155 |
| D and H | PLATEIDE2CF |
| Ingram Micro USA | CH4509 |
| Synnex US | STA-PLATEIDE2CF |
| UPC Code | 065030812832 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 40 |
| External Ports | 1 - CompactFlash (50 pin) Slot |
| Internal Ports | 1 - IDE (40 Pin; EIDE/PATA) Male |
| Internal Ports | 1 - IDE (44 Pin; EIDE/PATA; 2.5" HDD) Male |
| Internal Ports | 1 - SP4 (4 pin; Small Drive Power) Male |
| Product Height | 6.22 in [158 mm] |
| Product Length | 8.58 in [218 mm] |
| Product Weight | 2.12 oz [60 g] |
| Product Width | 1.77 in [45 mm] |
| Shipping (Package) Weight | 0.38 lb [0.2 kg] |




















Follow us on Twitter |