SATA USB Adapter Cable with Power Adapter
USB2SATA25Run your 2.5in and 3.5in SATA drives through a USB port
The USB2SATA25 USB-SATA Adapter Cable connects any standard 2.5in or 3.5in SATA hard drive to a computer through USB 2.0.
The USB to SATA adapter lets you connect a bare drive with no enclosure, saving time and hassle.
The adapter cable works with Windows and Mac computers and does not require driver installation - a true plug-and-play solution for adding cost-effective external storage or overcoming incompatibility between modern hard drives and motherboards that may not be SATA-equipped or have a Serial ATA port available.
The StarTech.com Advantage
- 2.5in SATA hard drives don't require a power adapter, as drives can be powered from USB 2.0 cable. (External power adapter included for connecting 3.5in SATA hard drives)
- Quickly add a backup drive or test drives with USB connectivity
- Includes all necessary interface and power connectors for your drives making it an all-in-one solution
- Free Lifetime Technical Support
Features
- Includes all necessary interface and power connectors for your drives making it an all-in-one solution
- Included software for Windows enables cloning and one button backup feature for backing up and syncing files
- External power adapter included for connecting 3.5in SATA drives
Applications
- Connect a 2.5 inch or 3.5 inch SATA drive to a USB 2.0 port
- Testing and quickly swapping SATA hard drives
- Plug in a Serial ATA hard drive quickly and easily without taking your case apart
- Use your 2.5" and 3.5" SATA hard drives externally, with a laptop or desktop computer
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| 2 - USB A (4 pin) Male | |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbits/Sec |
| NOTE | USB2SATA25 is backwards compatible with USB 1.1 standard, but not recommended due to slow transfer rate. |
| Power Mode | USB bus powered for 2.5 inch hard drive. Requires included power adapter for 3.5 inch hard drives and 5.25 inch optical drives. |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 9.22 and up |
| Physical Characteristics | |
| Color | Black |
| Product Length | 10.5 in [266 mm] |
| Product Width | 2.2 in [55 mm] |
| Product Height | 0.7 in [18 mm] |
| Product Weight | 1.6 oz [45 g] |
| Power | |
| Input Voltage | 110 ~ 240 AC |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 10°C to 40°C (50°F to 104°F) |
| Storage Temperature | -10°C to 80°C (14°F to 176°F) |
| Humidity | 0~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 450 |
| What's in the Box | |
| Included in Package | 1 - USB to SATA Adapter |
| 1 - Power Adapter and Cable | |
| 1 - Driver/Software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- USB2SATA25.pdf
English
Data Sheet(s)
- USB2SATA25_Datasheet.pdf
English - USB2SATA25_Datasheet-DE.pdf
Deutsch - USB2SATA25_Datasheet-ES.pdf
Español - USB2SATA25_Datasheet-FR.pdf
Français - USB2SATA25_Datasheet-IT.pdf
Italiano - USB2SATA25_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+