SATA to IDE 40 Pin Female Adapter
SATA2ATA133This IDE to SATA adapter lets you connect an IDE/ATA 33/66/100/133 drive to a Serial ATA controller connection.
The IDE/SATA adapter offers a cost-effective solution for bridging the gap between an older/legacy ATA-based drive and newer motherboard designs, allowing you to connect older IDE drives to a motherboard SATA port and in turn eliminating the need to upgrade drives for the sake of compatibility with the motherboard.
Saving time and hassle, the IDE to SATA adapter can be connected through simple plug and play installation and is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Connect an IDE hard drive to a SATA controller
- Backed by StarTech.com Life Time Warranty
Features
- Serial ATA 1.0 compliant
- Connect any IDE hard drive and most ATAPI devices to Serial ATA device
- Supports ATA 33/66/100/133 hard drives
- Supports large capacity hard drives
- Simple Plug and Play Installation
- Compatible with any Serial ATA controller
- LED indicators contiuously show power status and hard drive activity
Applications
- For Use in servers and storage subsystems
- High-end workstations
- ATA Drive Arrays
- Mini tower computers
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 1 - ATX 12V P4 Power (4 pin; v 2.x) Female |
| 1 - SATA (7 pin; Data) Plug | |
| Performance | |
| Chipset | Silicon Image SIL3811 (SATALink) |
| Indicators | |
| LED Indicators | 1 - Drive Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Serial ATA to ATA/133 Adapter M/F |
Accessories
Downloads
Manual(s):
- SATA2ATA133.pdf
English
Data Sheet(s)
- SATA2ATA133_Datasheet.pdf
English - SATA2ATA133_Datasheet-ES.pdf
Español - SATA2ATA133_Datasheet-FR.pdf
Français - SATA2ATA133_Datasheet-IT.pdf
Italiano - SATA2ATA133_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |