USB 2.0 to SATA Adapter
USB2SATAThis USB 2.0 to SATA Adapter lets you connect any SATA hard drive to a USB-enabled Mac or PC, without having to take the computer apart - convenient solution for quickly testing SATA hard drives or dumping data off of a SATA hard drive.
The adapter supports any 2.5in or 3.5in Serial ATA (SATA/150, SATA/300) hard drive, as well as 48-bit LBA addressing to accommodate large capacity hard drives.
Designed to provide durable connectivity, the USB 2.0 to SATA adapter is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Connect any SATA hard drive to a PC equipped with a USB port.
- The perfect solution for quickly testing and swapping SATA hard drives.
Features
- Connect any 3.5” or 2.5” SATA I or SATA II drive to a USB port
- With USB connectivity you can easily install and hot-swap drives without shutting down your computer
- Supports USB 2.0 data transfer rates up to 480Mbps and backwards compatible with USB1.1 at 12Mbps
- Supports 48-bit LBA addressing for large capacity drives
Applications
- Connect any SATA hard drive to a PC equipped with a USB port without taking apart your computer
- The perfect solution for quickly testing and swapping SATA hard drives
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - SATA (7 pin; Data) Plug |
| 1 - SATA Power (15 pin) Plug | |
| 1 - SP4 (4 pin; Small Drive Power) Male | |
| 1 - USB B (4 pin) Male | |
| Performance | |
| OS Supports | Windows 98SE/ME/2000/XP/2003/Vista and Mac OS 9.2 and higher |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - USB to SATA Adapter |
| 1 - Driver CD | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Data Sheet(s)
- USB2SATA_Datasheet.pdf
English - USB2SATA_Datasheet-ES.pdf
Español - USB2SATA_Datasheet-FR.pdf
Français - USB2SATA_Datasheet-IT.pdf
Italiano - USB2SATA_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |