2.5in Anti-Static Hard Drive Protector Case - Green (3pk)
HDDCASE25GNProvides safe handling and anti-static protection for most 2.5in hard drives
The HDDCASE25GN 2.5-inch Anti-Static Hard Drive Protector Cases provide convenience and safety for almost any bare 2.5-inch SATA or IDE Hard Drives (HDD) or Solid State Drives (SSD).
Constructed from a rugged anti-static rated plastic, these cases resist electrostatic build up and discharge, keeping sensitive equipment from harm - ideal for preventing accidental electrostatic discharges (ESD) in any environment where bare hard drives are handled, and also for technicians and travelers who don't require a full enclosure.
The protective cases feature a convenient access door for the drive connector, enabling you to access data contents without having to remove the HDD from the case.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compact case that is color coded for easy identification and made to resist damaging static electricity
- Able to fit the popular 9.5mm and 12.5mm style 2.5in hard drives with an easy access door for the drive connectors
- Bundled as a pack of 3 hard drive cases
Features
- Made from anti-static polypropylene
- Fits both 9.5mm and 12.5mm height 2.5in hard drives
- Built-in connector access door
- Available in black, blue, green, orange, white or yellow
Applications
- Transporting 2.5in hard drives between locations
- Protection for spare 2.5in hard drives while not in use
- Protection for backup or archived hard drives
- Travelers carrying extra hard drives for additional storage
Product Numbers
| TechData Dis | 5934AB |
| ASI Distribution USA | 115534 |
| Ingram Micro USA | KZ8080 |
| Synnex US | STA-HDDCASE25GN |
| UPC Code | 065030843973 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Drives | 1 |
| Drive Size | 2.5in |
| Physical Characteristics | |
| Color | Green |
| Enclosure Type | Plastic |
| Max Drive Height | 0.5 in [12.5 mm] |
| Product Length | 4.1 in [105 mm] |
| Product Width | 3.2 in [82 mm] |
| Product Height | 0.6 in [15 mm] |
| Product Weight | 1.2 oz [35 g] |
| Packaging Information | |
| Shipping (Package) Weight | 3.8 oz [107 g] |
| What's in the Box | |
| Included in Package | 3 - 2.5in Hard Drive Case |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- HDDCASE25GN_Datasheet.pdf
English - HDDCASE25GN_Datasheet-ES.pdf
Español - HDDCASE25GN_Datasheet-FR.pdf
Français - HDDCASE25GN_Datasheet-IT.pdf
Italiano - HDDCASE25GN_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |