14-in-1 USB 2.0 High Capacity Silver Multi Media Memory Card Reader
FCREADHCAdd a 14-in-1 high capacity external memory card reader to any USB computer
This USB 2.0 14-in-1 Media Memory Card Reader offers fast and convenient access to the most popular media/memory card formats including SD, Compact Flash, MMC, Memory Stick and IBM Micro Drive as well as SDHC cards for applications requiring high capacity storage.
Simply connect the card reader to a USB 2.0 port on the host computer, then insert the memory card into the reader for read/write access to the contents of the media/memory card. The card reader supports full hi-speed transfer rates of up to 480Mbps using a USB 2.0 connection and is backward compatible with USB 1.1, ensuring compatibility with virtually any USB capable computer.
The StarTech.com Advantage
- Read 14 popular types of flash memory cards from a single, ultra compact reader that fits in your palm or pocket
- Plug-and-Play USB 2.0 support and no external power for quick and convenient setup
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
What's in the box
Features
- Support for CompactFlash (CF type I/II, MicroDrive), SmartMedia (SM, SM RAM), MultiMedia Card (MMC, RS MMC), SecureDigital (SD, Micro SD, SDHC) and MemoryStick (MS, MS Pro, MS Duo, MS Pro Duo, MS MG)
- Powered directly from the USB port
- Compact and lightweight design
- High Speed USB 2.0 host interface with support for transfer rates up to 480 Mbps
- Plug-and-Play and Hot-Swap compatible
Applications
- Mobile users/travelers who need a compact and lightweight yet full featured card reader
- Transfer photos from a digital camera memory card to a laptop or desktop
- Transfer music from a computer to a memory card for use in a portable music player
Product Numbers
| Dell Harmony | A1261026 |
| TechData Dis | 617396 |
| D and H | FCREADHC |
| Ingram Micro USA | M75233 |
| Synnex US | STA-FCREADHC |
| UPC Code | 065030824774 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 60 |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| External Ports | 1 - CompactFlash (50 pin) Slot |
| External Ports | 1 - Memory Stick / Memory Stick Pro Slot Female |
| External Ports | 1 - Memory Stick Duo / Memory Stick Pro Duo Slot Female |
| External Ports | 1 - MiniSD / MicroSD / MMC Slot Female |
| External Ports | 1 - SD / MMC Slot Female |
| External Ports | 1 - SmartMedia Slot Female |
| External Ports | 1 - USB Mini-B (5 pin) Female |
| Maximum Data Transfer Rate | 480 Mbps |
| Product Height | 0.59 in [15 mm] |
| Product Length | 2.32 in [59 mm] |
| Product Weight | 1.48 oz [42 g] |
| Product Width | 2.32 in [59 mm] |
| Shipping (Package) Weight | 0.38 lb [0.2 kg] |
| Enclosure Type | Plastic |
| Memory Media Type | CF (Compact Flash I/II Card) |
| Memory Media Type | IBM Micro Drive |
| Memory Media Type | Mini-SD, Micro-SD (Mini/Micro Secure Digital) |
| Memory Media Type | MS Duo, MS Pro Duo, MS Pro-HG Duo |
| Memory Media Type | MS/MS Pro (Memory Stick/Memory Stick Pro) |
| Memory Media Type | RS-MMC (Reduced Size Multimedia Card) |
| Memory Media Type | SD/MMC (Secure Digital/Multimedia Card) |
| Memory Media Type | SDHC (Secure Digital High Capacity) |
| Memory Media Type | SM (SmartMedia) |
Related Products
Accessories
















Follow us on Twitter |