7-in-1 USB 2.0 Multi Media Memory Card Reader
FCREADMINIThis 7-in-1 USB 2.0 Media/Memory Card Reader lets you transfer music, photos, and other data to and from your favourite digital devices without having to connect them to your computer.
Simply connect the Media/Memory card reader to a computer through a USB 2.0 port for read/write access to the most popular types of media cards, including CompactFlash (CF I, CF II), IBM Micro Drives, Smart Media (SM), Secure Digital (SD, SDHC), Memory Sticks (MS, MS Pro) and more.
The multi-format media card reader features a sturdy design and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Easily transfer files from your flash card based digital camera, PDA, MP3 player, handheld/palmtop computer and other devices, to your PC or Mac over USB.
- No external power adapter and small foot print design for an excellent portable laptop accessory.
- Backed by StarTech.com's 2-year warranty and free lifetime technical support.
What's in the box
Features
- Read/write to: CompactFlash (CF I, CF II), IBM Micro Drives, Smart Media (SM), Secure Digital (SD, SDHC), Memory Sticks (MS, MS Pro) and more
- High speed USB 2.0 host connection, with data transfer rates of up to 480 Mbps
- Backwards compatible with the USB 1.1 standard
- Powered directly from the USB port
- Compact and light weight design
- Comes complete with a 3 ft. USB 2.0 cable
Applications
- Backup and transfer data between your computer and flash media devices
- Access a variety of different flash media types from single device.
Product Numbers
| Dell Harmony | A0963878 |
| Ingram Micro USA | C99007 |
| UPC Code | 065030802130 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 20 |
| Color | Silver |
| Connector Type(s) | 1 - USB B (4 pin) Female |
| Enclosure Type | Plastic |
| Industry Standards | USB 2.0 |
| LED Indicators | 1 - Power |
| LED Indicators | 4 - Activity |
| Maximum Data Transfer Rate | 480 Mbits/Sec |
| Product Height | 0.6 in [15.3 mm] |
| Product Length | 2.44 in [62 mm] |
| Product Weight | 5.12 oz [145 g] |
| Product Width | 4.18 in [10.6 cm] |
| Shipping (Package) Weight | 0.46 lb [0.2 kg] |
| OS Compatibility | Window 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up |
Related Products
Accessories

















Follow us on Twitter |