eSATA USB to SATA Hard Drive Docking Station w/ Hub & Card Reader
SATDOCKCRHAccess and swap SATA hard drives and flash memory cards quickly and easily through USB 2.0
The SATDOCKCRH combines the convenience of a SATA docking station with a 13-in-1 card reader and 2-port USB hub, and can be connected to a host computer through either USB or eSATA.
Providing immediate access to SATA hard drive contents, (by simply inserting the HDD into the SATA dock), SATDOCKCRH lets you copy the contents between your memory cards, flash drives and bare SATA hard drives all from one centrally connected device when connected to a computer. The HDD docking station supports data transfer speeds of up to 3 Gbps (using eSATA) and 480Mbps (using USB 2.0) between host and dock - ensuring effortless data dumps, backups and hassle-free file transfers. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) can be used to greatly enhance your computer's storage/backup capabilities.
Double the value of this hard drive docking station, using a SATA to IDE hard drive adapter (SAT2IDEADP), which enables you to use any 2.5 or 3.5in IDE hard drive in a SATA hard drive dock slot.
The StarTech.com Advantage
- Access either 2.5" or 3.5" SATA drives and up to 13 different memory card formats from a single compact drive dock over USB 2.0
- A top slot-loading design and unique drive ejection mechanism provides quick and easy access to the data without having to install drives into an enclosure or tray
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Built-in 13-in-1 memory card reader supports Secure Digital (SD), MultiMedia Card (MMC) and Memory Stick (MS) based
- Top slot loading design with drive door
- Power button with integrated Power/Activity LED indicator
- SATA revision 2 compliant eSATA host interface, with support for transfer rates up to 3 Gbps
- High Speed USB 2.0 compliant host interface, with support for transfer rates up to 480 Mbps
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 2.5" or 3.5" form factor hard drives (HDD) and solid state drives (SSD)
- Plug-and-Play and Hot-Swap compatible
- Compact desktop style form factor
Applications
- Access spare or removed 2.5/3.5" drives quickly to retrieve data from
- Consolidate the functionality of a card reader and drive dock into a single unit
- Data recovery specialists who need quick access to drives for imaging
- Backup data quickly to an external drive for archiving
- Technicians who regularly test or benchmark different hard drives and need to swap between them
- Take advantage of new laptops and desktops with USB 3.0 connectivity
Product Numbers
| Dell Harmony | A3448572 |
| TechData Dis | 23828S |
| ASI Distribution USA | 88363 |
| D and H | SATDOCKCRH |
| Ingram Micro USA | CK9426 |
| Synnex US | STA-SATDOCKCRH |
| UPC Code | 065030837002 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & eSATA |
| Number of Drives | 1 |
| Drive Size | 2.5in & 3.5in |
| Drive Type | SATA |
| Fan(s) | No |
| Chipset ID | Initio - INIC-1611 |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - eSATA (7 pin; Data) Plug |
| 1 - USB B (4 pin) Female | |
| Other Interface(s) | 1 - SD / MMC Slot Female |
| 2 - USB A (4 pin) Female | |
| Memory Stick / Memory Stick Pro Slot Female | |
| Memory Stick Duo / Memory Stick Pro Duo Slot Female | |
| Memory Stick Micro (M2) Slot Female | |
| MiniSD / MicroSD / MMC Slot Female | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives and 1TB 5400 RPM 2.5" hard drives |
| Insertion Rating | 15,000 Cycles |
| Memory Media Type | Micro-SDHC (Micro Secure Digital High Capacity) |
| Mini-SD, Micro-SD (Mini/Micro Secure Digital) | |
| MS Duo, MS Pro Duo, MS Pro-HG Duo | |
| MS Mirco (Memory Stick Micro) | |
| MS/MS Pro (Memory Stick/Memory Stick Pro) | |
| RS-MMC (Reduced Size Multimedia Card) | |
| SD/MMC (Secure Digital/Multimedia Card) | |
| SDHC (Secure Digital High Capacity) | |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and MAC OS X and up |
| Physical Characteristics | |
| Color | Black & Silver |
| Enclosure Type | Plastic |
| Product Length | 5.7 in [145 mm] |
| Product Width | 3.7 in [93 mm] |
| Product Height | 2.6 in [65 mm] |
| Product Weight | 14.6 oz [413 g] |
| Indicators | |
| LED Indicators | 1 - Power and Activity (Solid - Power, Blinking - Activity) |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 2.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 5°C to 80° (41°F to 176°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F)) |
| Humidity | 8~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 29.3 oz [830 g] |
| What's in the Box | |
| Included in Package | 1 - HDD Docking Station |
| 1 - eSATA Cable | |
| 1 - USB Cable | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SATDOCKCRH.pdf
English
Data Sheet(s)
- SATDOCKCRH_Datasheet.pdf
English - SATDOCKCRH_Datasheet-ES.pdf
Español - SATDOCKCRH_Datasheet-FR.pdf
Français - SATDOCKCRH_Datasheet-IT.pdf
Italiano - SATDOCKCRH_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |