Hard Drive Accessories / HDD Docking Stations
HDD Docking Stations
Our HDD Docking Stations offer simple, time-saving access to data stored on bare hard drives through USB, eSATA or both, without having to install the drive in a computer case or mount the drive in an enclosure.
Applied Filters
Interface
Drive Type
Viewing 1 to 10 of 13 Results
SAT2IDEADP SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station
$29.99
SATADOCKU2 USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in HDD Easily connect and swap a 2.5in or 3.5in SATA hard drive through USB
$31.99
SATADOCKU2E eSATA USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in Easily connect and swap a 2.5in or 3.5in SATA hard drive through USB or eSATA
$40.99
SATDOCKU3S SuperSpeed USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0
$58.99
SATDOCKU3E SATA Hard Drive Docking Station eSATA USB 3.0 to SATA HDD Dock for 2.5in / 3.5in Connect a 2.5in or 3.5in SATA hard drive to your computer through USB 3.0 or eSATA
$68.99
SATADOCK22UE eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD Easily connect and swap two 2.5 or 3.5in SATA hard drives through eSATA or USB
$71.99
SATDOCKU3SEF SuperSpeed USB 3.0 eSATA Hard Drive Docking Station with Cooling Fan Dock your 2.5in or 3.5in SATA Hard Drive over USB 3.0 or eSATA, with the added benefit of a built-in Cooling Fan
$71.99
UNIDOCK2U USB to SATA IDE Hard Drive Docking Station for 2.5in or 3.5in HDD Dock Connect both an IDE and SATA hard drive to a computer through USB 2.0
$75.99
UNIDOCK3U USB 3.0 to SATA IDE HDD Docking Station for 2.5in or 3.5in Hard Drive Connect both IDE and SATA hard drives using top slot-loading bays through USB 3.0
$88.99
SATDOCK22U3S SuperSpeed USB 3.0 to Dual 2.5/3.5in SATA Hard Drive Docking Station Connect and control up to two 2.5"/3.5" SATA HDDs over USB 3.0
$92.99
Price
Follow us on Twitter | Find us on Google+