Hard Drive Accessories / HDD Docking Stations
HDD Docking Stations
Our HDD Docking Stations offer simple, time-saving access to data stored on bare hard drives through USB, eSATA or both, without having to install the drive in a computer case or mount the drive in an enclosure.
Drive Size
Drive Type
Viewing 1 to 2 of 2 Results
SATDOCK22U3S SuperSpeed USB 3.0 to Dual 2.5/3.5in SATA Hard Drive Docking Station Connect and control up to two 2.5"/3.5" SATA HDDs over USB 3.0
$92.99
UNIDOCK3U USB 3.0 to SATA IDE HDD Docking Station for 2.5in or 3.5in Hard Drive Connect both IDE and SATA hard drives using top slot-loading bays through USB 3.0
$88.99
Follow us on Twitter | Find us on Google+