3.5in 4 Drive eSATA RAID External Hard Drive Enclosure w/ Controller
SAT3540ER2Add up to 8TB of RAIDed, hot-swappable 3.5in SATA hard drive storage capacity to your computer through eSATA
The SAT3540ER2 External RAID Multi Bay Hard Drive Enclosure/Mobile Rack delivers a high performance storage solution that lets you install up to four 3.5in SATA hard drives (including SATA, SATA II and SATA III-6Gbps) for connection to a host computer through eSATA.
The 4-drive mobile rack supports JBOD and standard RAID modes (RAID 0, 1, 10 (1+0)), in addition to RAID 5, Spanning/Concatenation, and Cloning (RAID 1 + Hot Spare); the cloning mode enables a drive to be removed for off-site storage, without interrupting data accessibility.
To ensure a safe, sturdy operating environment for installed HDDs, it features a built-in 80mm ball bearing fan to enhance hard drive cooling, and offers a high quality aluminum body and attractive front panel design.
An out-of-the box external RAID solution, the storage appliance includes a companion PCI Express SATA controller card (with port multiplier support), as well as an eSATA cable and the necessary power adapter.
The StarTech.com Advantage
- Built-in support for numerous RAID modes for most personal/business needs and an 80mm controllable cooling fan to keep drives from overheating
- Support for up to 4 drives provide large amounts of storage over a high speed eSATA connection
- Included PCIe-based eSATA card ensures you have the right hardware to fully utilize the enclosure out of the box
Features
- SATA revision 2 compliant eSATA host interface with transfer rates up to 3 Gbps
- Supported RAID modes: 0, 1, 5, 10 (1+0), JBOD, Spanning, and Clone (Raid 1 + Spare)
- Individual removable hot-swap drive trays
- LED indicators for each drive, host interface and power
- 80mm cooling fan
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives
- Supports 3.5" form factor SATA hard drives
- Solid aluminum chassis
- Includes a Port Multiplier capable PCI Express eSATA card
Applications
- Add large volume external storage for backups/archiving
- Video editing or photography professional/enthusiasts working with very large file sizes
- Businesses requiring external RAID storage for data redundancy
Product Numbers
| Dell Harmony | A3628185 |
| UPC Code | 065030837682 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | eSATA |
| Number of Drives | 4 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Removable |
| Fan(s) | Yes |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Ball Bearing |
| Chipset ID | JMicron - JMB393; Silicon Image - SiI3531 |
| Connector(s) | |
| Drive Connectors | 4 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - eSATA (7 pin; Data) Plug |
| Performance | |
| Type and Rate | SATA II (3 Gbps) |
| RAID | Yes |
| Supported RAID Modes | BIG (Spanning or Concatenation) |
| CLONE (RAID 1 + Spare) | |
| JBOD - (Just a Bunch of Disks) | |
| RAID 0 (Striped Disks) | |
| RAID 1 (Mirrored Disks) | |
| RAID 10 (1+0; Striped set of Mirrored Subset) | |
| RAID 5 (Striped Disks with Parity) | |
| Max Drive Capacity | Tested up to 2.0 TB |
| Insertion Rating | 5,000 Cycles |
| Software | |
| OS Compatibility | Window 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit),and Linux |
| Physical Characteristics | |
| Color | Black & Silver |
| Enclosure Type | Aluminum |
| Product Length | 9.1 in [230 mm] |
| Product Width | 6.7 in [170 mm] |
| Product Height | 5.9 in [149.2 mm] |
| Product Weight | 7.5 lb [3.4 kg] |
| Indicators | |
| LED Indicators | 1 - Enclosure Ready |
| 1 - Error | |
| 1 - eSATA Activity | |
| 1 - eSATA Link | |
| 1 - Power | |
| 4 - HDD Activity | |
| 4 - HDD Link | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 12 DC |
| Output Current | 8.33A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 10~90% RH |
| Storage Temperature | -20°C to 70°C (-4°F to 158°F) |
| Humidity | 0°C to 70°C (32°F to 158°F) |
| Special Notes / Requirements | |
| Note | The maximum supported partition size for 32-bit Windows systems is 2 TB. Windows cannot detect multiple drives in any RAID mode if the total size exceeds 2TB. Hard drives in non-RAID mode (JBOD) are supported up to 2TB. |
| Packaging Information | |
| Shipping (Package) Weight | 10.8 lb [4.9 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Drive Enclosure |
| 1 - PCI Express Controller Card | |
| 1 - eSATA Cable | |
| 1 - Screw Kit | |
| 3 - Power Cords (UK, US, EU) | |
| 1 - Universal Power Adapter | |
| 1 - Software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- SAT3540ER2.pdf
English - SAT3540ER2-ES.pdf
Español
Data Sheet(s)
- SAT3540ER2_Datasheet.pdf
English - SAT3540ER2_Datasheet-ES.pdf
Español - SAT3540ER2_Datasheet-FR.pdf
Français - SAT3540ER2_Datasheet-IT.pdf
Italiano - SAT3540ER2_Datasheet-NL.pdf
Nederlands









Follow us on Twitter |