5.25in Silver eSATA USB 2.0 to SATA Optical Drive Enclosure
SAT5210U2EInfoSafe 5.25” eSATA/USB 2.0 SATA Optical Drive Enclosure
This versatile drive enclosure offers a cost-effective way to turn any SATA II 3.5in hard drive (up to 1.5TB) or 5.25in optical drive (Blu-ray DVDRW, CD-ROM, CD-RW, DVD-ROM, DVD-RW), into an external solution.
The drive enclosure can be connected to a host computer through either USB 2.0 or eSATA, and supports the full capability of both interfaces (maximum data transfer capability up to 3 Gbps with eSATA, up to 480 Mbps through USB 2.0).
To help ensure dependable drive operation, the enclosure provides a sturdy yet attractive aluminum casing and a 40mm fan to help keep the installed hard drive or optical drive cool./p>
Drives can be installed in the enclosure in minutes, and includes the added convenience of a stereo headphone jack for computer-free CD playback.
The StarTech.com Advantage
- Obtain transfer speeds up to 3 Gbps with eSATA, 480 Mbps with USB 2.0
- Support Blue Ray DVDRW drives
Features
- Equipped with USB 2.0 and eSATA interfaces for maximum data transfer, and versatility
- Aluminum casing and 40mm fan for maximum heat dissipation
- Quick and easy installation
- Stereo headphone jack for computer free CD playback
- Full plug and play support through USB 2.0 interface
- Allows 3.5” SATA I/II (SATA 150/300) Hard Drives (including 1.5 terabyte) and 5.25” SATA Optical Drive in one enclosure.
Applications
- Turn any internal SATA I/II drive into an external DVD/CD drive or storage.
- Add external DVD/CD burning capability to notebooks and desktops with USB or eSATA connectivity.
Product Numbers
| Dell Harmony | A1655811 |
| UPC Code | 065030827430 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Drive Installation | Fixed |
| Drive Size | 5.25in |
| Drive Type | SATA |
| Fan(s) | Yes |
| Fans | 1 - 40 mm |
| Interface | USB 2.0 & eSATA |
| Number of Drives | 1 |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - eSATA (7 pin; Data) Plug |
| 1 - USB B (4 pin) Female | |
| Performance | |
| Max Drive Capacity | Currently tested with up to 1.5TB 5400 RPM 3.5" hard drives |
| Type and Rate | SATA II (3 Gbps) |
| USB 2.0 - 480 Mbit/s | |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit), Mac OS 9x and up, and Linux |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 10.2 in [259 mm] |
| Product Width | 6.5 in [166 mm] |
| Product Height | 2.3 in [58 mm] |
| Product Weight | 32.8 oz [930 g] |
| Indicators | |
| LED Indicators | 1 - Power LED (Green) |
| Power | |
| Center Tip Polarity | Positive |
| Output Current | 2A |
| Output Voltage | 12 DC |
| Power Adapter Included | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 3.4 lb [1.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 5.25" Drive Enclosure |
| 1 - USB Cable | |
| 1 - Power Adapter | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- SAT5210U2E.pdf
English
Data Sheet(s)
- SAT5210U2E_Datasheet.pdf
English - SAT5210U2E_Datasheet-ES.pdf
Español - SAT5210U2E_Datasheet-FR.pdf
Français - SAT5210U2E_Datasheet-IT.pdf
Italiano - SAT5210U2E_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter |