External Drive Enclosures
We offer a broad selection of external hard drive enclosures, which enable you to use the HDD you want as an external hard drive, ensuring maximum mobility, portability and performance. Find the storage solution you need for SATA, IDE, ZIF/LIF hard drives, with host connections including eSATA, USB 2.0 and USB 3.0!
Applied Filters
--Drive Installation: Fixed
X --Drive Size: 3.5in
X --Drive Type: SATA
X --Fan(s): No
X Viewing 1 to 4 of 4 Results
SAT3510U2V
Turn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity
SAT3510U3V
Turn a 3.5in SATA drive into an external USB 3.0 hard drive
SAT3510BU2V
Turn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity
SAT3510U2F
Turn a 3.5" SATA hard drive into an external hard drive with USB 2.0 and FireWire connectivity
Follow us on Twitter | Find us on Google+