External Drive Enclosures
We offer a broad selection of external hard drive enclosures, which enable you to use the HDD you want as an external hard drive, ensuring maximum mobility, portability and performance. Find the storage solution you need for SATA, IDE, ZIF/LIF hard drives, with host connections including eSATA, USB 2.0 and USB 3.0!
Applied Filters
--Drive Size: 3.5in
X --Fan(s): Yes
X Viewing 1 to 9 of 9 Results
UNI3510U2EB
Turn an Internal 3.5" SATA or IDE Hard Drive into an External USB/eSATA Hard Drive
SAT3540U3ER
Turn 4 SATA hard drives into external RAID storage, connected through USB 3.0 or eSATA
SAT3540U2E
Turn four SATA drives into an external storage device with USB 2.0 and eSATA connectivity
SAT3520U3SR
Turn 2 SATA hard drives into external RAID storage, connected through USB 3.0
SAT3520U3R
Connect Two Removable SATA Hard Drives through a Single USB 3.0 Connection
SAT3510BU3
Backup and Transfer Data at SuperSpeed USB 3.0 speeds
SAT3510BU2E
Turn a 3.5" SATA hard drive into a swappable external hard drive with USB 2.0 and eSATA connectivity
S354UFER
Turn 4 SATA hard drives into external RAID storage that connects over USB/FireWire/eSATA
S352U2RERR
Turn two SATA drives into a removable external storage device with USB 2.0 and eSATA host connectivity
Follow us on Twitter | Find us on Google+