External Drive Enclosures - Page 2
We offer a broad selection of external hard drive enclosures, which enable you to use the HDD you want as an external hard drive, ensuring maximum mobility, portability and performance. Find the storage solution you need for SATA, IDE, ZIF/LIF hard drives, with host connections including eSATA, USB 2.0 and USB 3.0!
Viewing 11 to 20 of 37 Results
S354UFER
Turn 4 SATA hard drives into external RAID storage that connects over USB/FireWire/eSATA
SAT2510SCB
Turn a 2.5in SATA hard drive into a complete external storage solution over USB 2.0
SAT3540U3ER
Turn 4 SATA hard drives into external RAID storage, connected through USB 3.0 or eSATA
SAT2510BU32
Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive
SAT3520U3R
Connect Two Removable SATA Hard Drives through a Single USB 3.0 Connection
IDE3510U2
Turn a 3.5" IDE hard drive into an external hard drive connected through USB 2.0
Price Drop
S2510BU3PW
Turn a 2.5” SATA Hard Drive or Solid State Drive into an encrypted external hard drive, with touchpad password security
SAT3510U3V
Turn a 3.5in SATA drive into an external USB 3.0 hard drive
SAT3510BU2V
Turn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity
SAT1810U2
Turn a 1.8in Micro SATA solid state drive (SSD) hard drive (HDD) into an ultra portable, external storage solution
Follow us on Twitter | Find us on Google+