External Drive Enclosures
We offer a broad selection of external hard drive enclosures, which enable you to use the HDD you want as an external hard drive, ensuring maximum mobility, portability and performance. Find the storage solution you need for SATA, IDE, ZIF/LIF hard drives, with host connections including eSATA, USB 2.0 and USB 3.0!
Applied Filters
--Drive Type: SATA
X --Number of Drives: 2
X --RAID: Yes
X Viewing 1 to 4 of 4 Results
S252U2ERR
Turn dual 2.5in SATA drives into an external storage solution for fast hard drive swapping
S352U2RERR
Turn two SATA drives into a removable external storage device with USB 2.0 and eSATA host connectivity
SAT3520U3R
Connect Two Removable SATA Hard Drives through a Single USB 3.0 Connection
SAT3520U3SR
Turn 2 SATA hard drives into external RAID storage, connected through USB 3.0
Follow us on Twitter | Find us on Google+