Extra 3.5" Hot Swap Hard Drive Tray for SAT3540ER S352U2RER S352U2RERC
SAT3500TRAYSpecifically designed for use with StarTech.com's SAT3540ER, S352U2RERC, and S352U2RER multi-drive Hard Drive enclosures, this extra Hard Drive Tray features an easy to use handle release mechanism for quick removal and insertion of hard drives.
An extra hard drive tray is the ideal solution for multiple mobile users of same system, high-speed back-ups of critical files, moving large files from one computer to another, and performing external backups with off site storage.
The StarTech.com Advantage
- Supports all 3.5in SATA hard drives
Features
- Designed with an easy to use handle release mechanism
- Steel mounting rails for durability
Applications
- Mobile storage applications where multiple removable hard drives being used on same system
- Performing off site storage or transportation of external storage/backup
- Transporting Data for your office to home
- Swapping hard drives in an incremental backup solution
- Easily archive and retrieve archived information
Product Numbers
| Dell Harmony | A3287692 |
| TechData Dis | 01896S |
| ASI Distribution USA | 86105 |
| Ingram Micro USA | CC8705 |
| Synnex US | STA-SAT3500TRAY |
| UPC Code | 065030836579 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Performance | |
| Hot Swap Capability | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 7.4 in [189 mm] |
| Product Width | 4.5 in [115 mm] |
| Product Height | 1.1 in [27 mm] |
| Product Weight | 6.9 oz [195 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Extra Hard Drive Tray |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- SAT3500TRAY_Datasheet.pdf
English - SAT3500TRAY_Datasheet-ES.pdf
Español - SAT3500TRAY_Datasheet-FR.pdf
Français - SAT3500TRAY_Datasheet-IT.pdf
Italiano - SAT3500TRAY_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |