3.5in Black USB 2.0 to IDE SATA External Hard Drive Enclosure
UNI3510U2Turn an Internal 3.5" SATA or IDE Hard Drive into an External USB Hard Drive
This hybrid, 3.5in USB 2.0 to IDE/SATA Hard Drive Enclosure lets you turn almost any 3.5in hard drive into a portable storage device! Compatible with both IDE (66/100/133) or SATA (SATA, SATA II, SATA III) hard drives, the enclosure offers a cost-effective and convenient choice for a variety of uses including data backups, digital image storage, multimedia storage, or simply putting an "outdated" drive to good use. Large capacity drives (tested with up to 4TB) can be used to greatly enhance your computer's storage/backup capabilities.
The UNI3510U2 IDE/SATA hard drive enclosure is designed and built to provide extreme durability and stability, while remaining an attractive addition to any environment with a stylish aluminum casing and fixed luminescent base that glows an eye-catching blue while the enclosure is powered.
The StarTech.com Advantage
- Convert either an IDE (PATA) or SATA hard drive into an external storage solution with USB 2.0 connectivity
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Accepts either SATA or IDE (PATA) drives
- High Speed USB 2.0 compliant host interface, with support for transfer rates up to 480 Mbps
- Compatible with SATA 1.5/3.0/6.0Gbps or IDE 66/100/133 Mbps hard drives
- Supports 3.5" form factor hard drives
- Plug-and-Play and Hot-Swap compatible
- Compact, light-weight design
Applications
- Turn an unused IDE (PATA) or SATA hard drive into additional external storage
- Technicians who work with and need to access a variety of different drives
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on storage to any USB enabled computer system
- Backup data to an external storage device for archiving or freeing up space
Product Numbers
| Dell Harmony | A1497051 |
| TechData Dis | 04043I |
| ASI Distribution USA | 82891 |
| D and H | UNI3510U2 |
| Ingram Micro USA | Q41226 |
| Synnex US | STA-UNI3510U2 |
| UPC Code | 065030827331 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA & IDE |
| Drive Installation | Fixed |
| Number of internal 3.5 inch bays | 1 |
| Fan(s) | No |
| Connector(s) | |
| Drive Connectors | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - SATA (7 pin; Data) Receptacle | |
| 1 - SATA Power (15 pin) Receptacle | |
| Host Connectors | 1 - USB B (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.7 in [222.3 mm] |
| Product Width | 1.5 in [38 mm] |
| Product Height | 5.5 in [139.7 mm] |
| Product Weight | 26.4 oz [748.4 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | L |
| Packaging Information | |
| Shipping (Package) Weight | 3 lb [1.4 kg] |
| What's in the Box | |
| Included in Package | 1 - SATA/IDE to USB 2.0 External HDD Enclosure |
| 1 - IDE Cable (Internal) | |
| 1 - LP4 Power Adapter Cable (Internal) | |
| 1 - SATA Data Cable (Internal) | |
| 1 - SATA Power Adapter Cable (Internal) | |
| 1 - USB 2.0 Cable | |
| 1 - Mounting Screw Kit | |
| 1 - AC Power Adapter | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- UNI3510U2.pdf
English
Data Sheet(s)
- UNI3510U2_Datasheet.pdf
English - UNI3510U2_Datasheet-ES.pdf
Español - UNI3510U2_Datasheet-FR.pdf
Français - UNI3510U2_Datasheet-IT.pdf
Italiano - UNI3510U2_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter |