3.5in Black USB 2.0 to Dual SATA Hard Drive Enclosure with RAID
SAT3520U2RInfoSafe USB 2.0 Dual 3.5" SATA Drive Enclosure w/RAID
This Dual SATA External RAID Hard Drive Enclosure offers a practical external RAID solution, allowing you to install up to two Serial ATA (SATA, SATA II, SATA III) hard drives for connection to a host computer through high speed USB 2.0.
Delivering easy to use, yet versatile external RAID storage, the enclosure automatically configures your RAID array based on your selection (JBOD, Striping (RAID 0), Spanning (non RAID), and Mirror (RAID 1) modes supported).
To simplify monitoring of drive activity, the enclosure features six front panel LED indicators that provide constant operation and status updates.
The enclosure supports any standard 3.5in SATA hard drive, allowing you to customize your external storage solution based on your preference of hard drive manufacturer without having to worry about compatibility issues.
An out-of-the-box external RAID solution, the enclosure includes a USB 2.0 cable and the necessary power adapter.
To help protect installed hard drives from the gradual heat build-up that occurs as a result of typical drive operation, the dual drive enclosure features a built-in 40mm fan. This is especially important with large capacity, or faster "spinning" drives (e.g. 7200RPM), as it can help keep drives running cooler, which can preserve data integrity and the drive's lifespan by reducing the chances of premature failures.
The StarTech.com Advantage
- Built-in support for numerous RAID modes for most personal/business needs and a 40mm cooling fan to keep drives from overheating
- Supports up to two high capacity 3.5" SATA drives over a single high speed USB 2.0 interface
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Supports up to two 3.5" SATA hard drives
- High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
- Supported RAID modes: 0, 1, JBOD, BIG (span/concatenation)
- Activity and Error LED indicators for each drive, plus enclosure Power and Rebuild LED indicator
- 40mm cooling fan
- Aluminum side panels
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Add external RAID storage solution without worrying about driver or software support
- Businesses requiring external RAID storage for data redundancy
- External storage that is easily transferable between different computer systems
- Large volume external storage for backups/archiving
- Video editing or photography professional/enthusiasts working with very large file sizes
Product Numbers
| Dell Harmony | A1497049 |
| ASI Distribution USA | 83667 |
| UPC Code | 065030826914 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Chipset ID | PLX/Oxford - OXU921DS |
| Interface | USB 2.0 |
| Number of Drives | 2 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Number of internal 3.5 inch bays | Two |
| Fan(s) | Yes |
| Fans | 1 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Female |
| Performance | |
| RAID | Yes |
| AC Input | 100VAC / 240VAC |
| Chipset | Oxford OXU921DS |
| Drive Size | Tested up to a 2.0 TB hard drive per drive bay. Seagate Barracuda 7200 RPM hard drives up to 1 Terabyte have been tested. |
| Drive Type Compatibility | SATA, SATA II, SATA III Hard Drives |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit) Mac OS X (tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.9 in [226 mm] |
| Product Width | 2.4 in [62 mm] |
| Product Height | 5.7 in [145 mm] |
| Product Weight | 21.2 oz [600 g] |
| Indicators | |
| LED Indicators | 1 - HDD1 Access |
| 1 - HDD1 Error | |
| 1 - HDD2 Access | |
| 1 - HDD2 Error | |
| 1 - Power | |
| 1 - Rebuild | |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12/5 DC |
| Output Current | 2A |
| Center Tip Polarity | Not Applicable |
| Special Notes / Requirements | |
| Note | The maximum supported partition size for 32-bit Windows systems is 2 TB. Windows cannot detect multiple drives in any RAID mode if the total size exceeds 2TB. Hard drives in non-RAID mode (JBOD) are supported up to 2TB. |
| Packaging Information | |
| Shipping (Package) Weight | 2.8 lb [1.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Aluminum Enclosure |
| 1 - USB Cable | |
| 1 - Hard drive mounting screws | |
| 1 - Screw Driver | |
| 1 - Power Adapter | |
| 1 - Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- SAT3520U2R.pdf
English
Data Sheet(s)
- SAT3520U2R_Datasheet.pdf
English - SAT3520U2R_Datasheet-DE.pdf
Deutsch - SAT3520U2R_Datasheet-ES.pdf
Español - SAT3520U2R_Datasheet-FR.pdf
Français - SAT3520U2R_Datasheet-IT.pdf
Italiano - SAT3520U2R_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+