Hard Drive Accessories / External Drive Enclosures

External Drive Enclosures

Hard Drive Enclosures

We offer a broad selection of external hard drive enclosures, which enable you to use the HDD you want as an external hard drive, ensuring maximum mobility, portability and performance. Find the storage solution you need for SATA, IDE, ZIF/LIF hard drives, with host connections including eSATA, USB 2.0 and USB 3.0!

Applied Filters

--Interface: USB 2.0 & eSATAX
--Drive Type: SATA & IDEX

Number of Drives

-- 1

Drive Size

-- 3.5in

Drive Installation

-- Fixed

RAID

-- No

Fan(s)

-- Yes

Viewing 1 to 1 of 1 Results

3.5in Black eSATA USB 2.0 to IDE SATA External Hard Drive Enclosure
UNI3510U2EB 3.5in Black eSATA USB 2.0 to IDE SATA External Hard Drive Enclosure Turn an Internal 3.5" SATA or IDE Hard Drive into an External USB/eSATA Hard Drive