Hard Drive Accessories / External Drive Enclosures

External Drive Enclosures

Hard Drive Enclosures

We offer a broad selection of external hard drive enclosures, which enable you to use the HDD you want as an external hard drive, ensuring maximum mobility, portability and performance. Find the storage solution you need for SATA, IDE, ZIF/LIF hard drives, with host connections including eSATA, USB 2.0 and USB 3.0!

Applied Filters

--Number of Drives: 1X
--Drive Type: SATA & IDEX
--Interface: USB 2.0X

Drive Size

-- 2.5in
-- 3.5in

Drive Installation

-- Fixed

RAID

-- No

Fan(s)

-- No

Viewing 1 to 2 of 2 Results

2.5in Tool-less USB 2.0 to IDE SATA External Hard Drive Enclosure
UNI2510U2V 2.5in Tool-less USB 2.0 to IDE SATA External Hard Drive Enclosure Turn a 2.5in IDE or SATA drive into an external USB2.0 hard drive
3.5in Black USB 2.0 to IDE SATA External Hard Drive Enclosure
UNI3510U2 3.5in Black USB 2.0 to IDE SATA External Hard Drive Enclosure Turn an Internal 3.5" SATA or IDE Hard Drive into an External USB Hard Drive
$62.99
In Stock USA: 1998  |  Canada: 127