CHECKOUT Your Cart: Empty

3 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

HSB320SATBK

Hot swap up to three 3.5in SATA hard drives in seconds

$118.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 455 Canada : 29
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This 3 Bay SATA Mobile Rack lets you swap between 3.5in Serial ATA (SATA, SATA II, SATA III-6Gbps) hard drives in seconds.

A time saving storage solution, the mobile rack offers three trayless SATA hard drive bays, allowing you to hot swap Serial ATA hard drives but avoid having to mount the drives to trays for deployment or unfasten them for replacement.

Supporting up to three hard drives, the mobile SATA hot swap rack only takes up two 5.25in drive bays inside a host computer - maximizing space-efficiency within the computer. With support for SATA HDD speeds up to 6.0 Gbps, the mobile rack/backplane is fully compatible with RAID installations to ensure maximum performance and versatility for enhanced storage applications.

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The HSB320SATBK has two built-in 40mm fans that re-distribute the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage drives, and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.

The StarTech.com Advantage
  • Quickly and easily install or remove hard drives without having to open the chassis with the innovative trayless design
  • Rubber shock absorbers, a solid aluminum construction and 10,000+ insertion rating ensures longevity from both the drives and bay
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

What's in the box

Features
  • Holds up to three SATA drives across two 5.25" bays
  • Trayless design: drives are not mounted into separate trays/enclosures
  • Internal rubber shock absorbers
  • Solid aluminum construction
  • 10,000+ insertion rating
  • Power and Activity LEDs for each drive
  • Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives and controllers
  • Supports 3.5" form factor SATA hard drives
  • Plug-and-Play and Hot-Swap compatible
Applications
  • IT environments where just need to quickly insert/replace removable hard drive - no protection required for mobility reasons for hard drive
  • Imaging - For System Builders or configuring new systems - Use Hot Swap Bay in master system to copy Windows OS quickly to multiple blank hard drives as part of system building process
  • Enterprises replacing IDE/Parallel ATA hard drives with SATA/300(SATA II) or SATA/150 hard drives
  • Network Attached Storage
  • Serial ATA Drive Arrays
  • High-end workstations
  • Serial ATA servers and storage subsystems
Product Numbers
Dell Harmony A1261001
TechData Dis 47404B
ASI Distribution USA 82859
D and H HSB320SATBK
Ingram Micro USA M03010
Synnex US STA-HSB320SATBK
UPC Code 065030821711
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Carton Quantity 8
Color Black
Drive Size 3.5in
Product Height 3.35 in [85 mm]
Product Length 7.64 in [194 mm]
Product Weight 2.43 lb [1.1 kg]
Product Width 5.75 in [146 mm]
Shipping (Package) Weight 3.58 lb [1.6 kg]
Enclosure Type Aluminum and Plastic
LED Indicators 3 - Drive Activity
LED Indicators 3 - Drive Power
Number of Drives 3
Drive Type SATA
Hot Swap Capability Yes
Insertion Rating 10, 000+ Cycles
Fans 2 - 40 mm
Noise Level 24
Host Connectors 3 - SATA (7 pin; Data) Plug
Host Connectors 3 - SATA Power (15 pin) Plug
Drive Connectors 3 - SATA (7 pin; Data) Receptacle
Drive Connectors 3 - SATA Power (15 pin) Receptacle
Humidity Operating - 5~85% RH Non-condensing
Storage - 5~95%
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 50°C (32°F to 122°F)
OS Compatibility OS independent; No software or drivers required
Certifications, Reports and Compatibility

Related Products

HSB100SATBK 5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay
$25.99

In Stock: USA: 3222  |  Canada: 274
HSB430SATBK 4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane Hot swap up to four 3.5in SATA hard drives in seconds
$143.99

In Stock: USA: 1195  |  Canada: 152

Downloads

Data Sheet
HSB320SATBK.pdf
Manual
HSB320SATBK.pdf