Black 3.5in SCSI U320 Removable Hard Drive Mobile Rack for 5.25in Bay
DRW150SCSIBKThis high quality SCSI Removable Hard Drive Mobile Rack delivers a convenient storage option, allowing you to quickly swap SCSI hard drives in and out of a computer without having to open the computer case - an ideal solution for RAID implementations, multi-boot OS configurations, and high-speed, high capacity backups in mission critical PCs or servers.
Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in SCSI HDD in the (removable) caddy. Connecting the hard drive to the computer is as easy as inserting the caddy (with drive attached) into the drive bay, which can be locked to prevent unauthorized removal of the installed drive.
A practical, time-saving storage solution, the SCSI drive drawer/mobile rack features front panel LED indicators that continuously display the operating status of the installed drive.
The drive caddy features two built-in ball-bearing fans that help keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.
A dependable, long-lasting storage solution, the SCSI drive drawer features highly durable construction, with a 25K insertion rating and is backed by StarTech.com's 2-year warranty.
Please Note: The Hitachi Ultrastar 10K300 series of hard drives have been modified from SCSI Ultra 320 standards and are not compatible with this enclosure.
The StarTech.com Advantage
- Features an easy to use handle release mechanism
- Dust resistant cover panel prevents dust particles from entering your computer
- The bay portion of the unit can be mounted from the bottom or the side
- Cable-less internal connector allows increased flexibility and a longer product life
- 25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
Features
- Supports Ultra 160 & 320 SCSI hard drives with data transfer rate up to 320 MBytes/sec
- Secure and affordable solution to store and transfer data
- Two Ball Bearing fans, front and rear, maintain optimum cooling and increased air flow
- Bay is built with a key lock mechanism to prevent the hard drive from being accidentally removed while in operation
- 4 LED indicators continuously show operating status of the drive drawer
- Aluminum construction provides a durable enclosure as well as excellent heat dissipation
- The unit's compact design and light weight makes it easy to transport from one peripheral bay to another
- HDD Overheating Detection feature automatically activates the buzzer alarm when overheating occurs
- Buzzer alarm and LED indicators can be turned off by pressing Reset Switch
- Bay features SCSI ID display
Applications
- Can be conveniently used as a mobile back-up system
- Excellent for use in servers, storage subsystems and high-end workstations
- Optimal for mission critical control PCs where downtime must be minimized
- Ideal for environments using RAID storage applications which includes multimedia, video streaming and digital broadcasting
- Mobile solution for high-capacity databases and large applications
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 2 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Female |
| 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Certifications | CE |
| Connectors | |
| Cooling Fan | 2 Ball-Bearing Fans |
| CPU Compatibility | PC or Mac with a 5.25 Inch Drive Bay |
| Drive Activity | Yellow |
| Drive Drawer Dimensions | |
| Drive Drawer Enclosure | Aluminum |
| Drive Power | Green |
| Enclosure Color | Black |
| External | Header – 68 Pin Male & LP4 – 4 Pin Male |
| Fan Dimensions | |
| Fan Status | Fan Failure - Red & Standby Fan - Green |
| HD Compatibility | All 3.5 Inch SCSI Hard Drives including Ultra160 & Ultra320 |
| Inches | 1.57 x 1.57 x 0.39 |
| 8.85 x 5.75 x 1.61 | |
| Internal | Header – 68 Pin Female & LP4 – 4 Pin Female |
| LED Indicators | |
| Millimeters | 224 x 148 x 41 |
| 40 x 40 x 10 | |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Temperature | Normal - Green & Overheating - Red |
| Weight (w/o drive) | 1.90 lbs (0.98 kg) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.8 in [224 mm] |
| Product Width | 5.8 in [148 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 34.6 oz [980 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Fan Failure | |
| 1 - Power | |
| 1 - Temperature Warning | |
| Packaging Information | |
| Shipping (Package) Weight | 2.1 lb [1 kg] |
Accessories
Downloads
Manual(s):
- DRW150SCSIBK.pdf
English
Data Sheet(s)
- DRW150SCSIBK_Datasheet.pdf
English - DRW150SCSIBK_Datasheet-ES.pdf
Español - DRW150SCSIBK_Datasheet-FR.pdf
Français - DRW150SCSIBK_Datasheet-IT.pdf
Italiano - DRW150SCSIBK_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |