Extra 3.5in Hot Swap Hard Drive Tray for SATA and SAS Backplanes
SATATRAYBKHave spare hard drives ready to be quickly swapped into SATA/SAS backplanes
This extra hard drive tray (black bezel) is compatible with the following products:
- 3 Drive 3.5in SATA Backplane with RAID (SATABAY3BK)
- SATABAY4BK
- SATABAY5BK
- 3.5in SATA/SAS Removable Hard Drive Mobile Rack for 5.25in Bay (black) (DRW150SASBK)
- ESATCASE2
- SATCASE2U2R
- SATCASE2U2
The extra drive tray is also interchangeable with StorCase tray models S21J118, SC21J118 and RJR400.
A cost-saving and efficient solution, this sturdy extra drive tray is great to have on hand to swap SATA hard drives into a system for quick backups and RAID applications.
The StarTech.com Advantage
- Allows for spare hard drives to be prepared for use beforehand
- Compatibility with different models of SATA/SAS backplanes and mobile racks for convenience
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
What's in the box
Features
- Durable and lightweight aluminum construction
- Latch locking mechanism
- Can accommodate a 3.5in SATA or SAS hard drive
Applications
- Have spare hard drives ready to be swapped in case of failure in mission critical systems
- Extra trays for use in backup systems where hard drives need to be swapped regularly
Product Numbers
| Dell Harmony | A1602575 |
| TechData Dis | 184999 |
| ASI Distribution USA | 87913 |
| D and H | SATATRAYBK |
| Ingram Micro USA | F56047 |
| Synnex US | STA-SATATRAYBK |
| UPC Code | 065030808828 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.46 lb [0.2 kg] |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
Certifications, Reports and Compatibility
Accessories
























Follow us on Twitter |