Hard Drive Accessories / Mobile Racks / DRW113CADSBK
Spare Hard Drive Tray for the DRW113SATABK Mobile Rack
DRW113CADSBK $31.99 USD
In Stock: United States : 0 Canada : 20
This spare/extra hard drive caddy/drive tray can be used with StarTech.com's 5.25in Durable SATA Hard Drive Mobile Rack Drawer, allowing you to hot swap an additional SATA hard drive, swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users.
Backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Allow multiple 3.5" SATA drives to be used with a single DRW113SATBK installation
- Backed by a 2-year warranty and free lifetime technical support
Features
- Compatible with DRW113SATBK Mobile Rack/Drive Drawers
- Dual 40mm ball bearing cooling fans
- Rubber shock absorbers
- Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives and controllers
- Supports 3.5" form factor SATA hard drives
Applications
- Use multiple hard drives with the same DRW113SATBK installation for different scenarios/configurations or rotating backup disks
Product Numbers
| Dell Harmony | A1190489 |
| ASI Distribution USA | 87354 |
| D and H | DRW113CADSBK |
| Ingram Micro USA | C45820 |
| Synnex US | STA-DRW113CADSBK |
| UPC Code | 065030799782 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 2 - 40 mm |
| Performance | |
| Caddy Enclosure | Aluminum |
| Certifications | CE |
| Cooling Fan | 2 Ball-Bearing Fans |
| Dimensions | 8.62 x 5.75 x 1.61 Inches (219 x 141 x 41 mm) |
| Enclosure Color | Black |
| General Specifications | All 3.5 Inch SATA, SATA II, SATA III Hard Drives |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 1.0 lbs (0.45 kg) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Plastic | |
| Product Length | 8.6 in [219 mm] |
| Product Width | 5.6 in [141 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 15.9 oz [450 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
Accessories
Downloads
Data Sheet(s)
- DRW113CADSBK_Datasheet.pdf
English - DRW113CADSBK_Datasheet-ES.pdf
Español - DRW113CADSBK_Datasheet-FR.pdf
Français - DRW113CADSBK_Datasheet-IT.pdf
Italiano - DRW113CADSBK_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |