Spare Hard Drive Tray for the DRW113ATABK Mobile Rack
DRW113CADBKKeep spare hard drive trays handy for the DRW113ATABK Mobile Rack
This spare/extra hard drive caddy/drive tray can be used with StarTech.com's DRW113ATABK ATA133 Drive Drawer, allowing you to hot swap an additional ATA/IDE hard drive, swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users.
Backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Add an additional caddy to your existing DRW113ATABK Drive Drawer
- Designed with an easy to use handle release mechanism
- An extra caddy can be purchased without the need to buy a whole drive drawer unit
Features
- Exclusive shock absorber system protects your hard drive from damage
- Secure and affordable solution to store and transfer data
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rate up to 133 MB/s
- Dual ball-bearing fans maintain optimum cooling and increased air flow
Applications
- Ideal when using 2 hard drives on one drive drawer bay
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 2 - 40 mm |
| Performance | |
| Caddy Enclosure | Aluminum |
| Certifications | CE |
| Cooling Fan | 2 Ball-Bearing Fans |
| CPU Compatibility | PC or MAC with a 5.25 Inch DRW113ATABK Bay |
| Dimensions | 8.62 x 5.75 x 1.61 Inches (219 x 141 x 41 mm) |
| Hard Drive Compatibility | All 3.5-Inch IDE Hard Drives |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 1.00 lbs (0.45 kg) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Plastic | |
| Product Length | 8.6 in [219 mm] |
| Product Width | 5.6 in [141 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 15.9 oz [450 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - Mobile Rack Caddy |
| 2 - Key | |
| 1 - Screw Kit | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- DRW113CADBK.pdf
English
Data Sheet(s)
- DRW113CADBK_Datasheet.pdf
English - DRW113CADBK_Datasheet-DE.pdf
Deutsch - DRW113CADBK_Datasheet-ES.pdf
Español - DRW113CADBK_Datasheet-FR.pdf
Français - DRW113CADBK_Datasheet-IT.pdf
Italiano - DRW113CADBK_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+