Hard Drive Accessories / Mobile Racks / DRW115CADSBK
Spare Hard Drive Tray for the DRW115SATBK Mobile Rack
DRW115CADSBKTurn additional 3.5in SATA hard drives into extra hot-swap drives for the DRW115SATBK
$62.99 USD
In Stock: United States : 571 Canada : 143
This hard drive caddy/drive tray can be used with StarTech.com's Aluminum 5.25in Rugged SATA Hard Drive Drawer , allowing you to hot swap an additional SATA hard drive.
Backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Allow multiple 3.5" SATA drives to be used with a single DRW115SATBK installation
- Backed by a 2-year warranty and free lifetime technical support
Features
- Compatible with DRW115SATBK Mobile Rack/Drive Drawers
- Key lock mechanism
- Dual 40mm ball bearing cooling fans
- Rubber shock absorbers
- Aluminum construction
- Power and fan status LED
- Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives and controllers
- Supports 3.5" form factor SATA hard drives
Applications
- Use multiple hard drives with the same DRW115SATBK installation for different scenarios/configurations or rotating backup disks
Product Numbers
| Dell Harmony | A1124020 |
| TechData Dis | 119981 |
| ASI Distribution USA | 87687 |
| D and H | DRW115CADSBK |
| Ingram Micro USA | C45824 |
| Synnex US | STA-DRW115CADSBK |
| UPC Code | 065030799799 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Fans | 2 - 40 mm |
| Fan Bearing Type | Ball Bearing |
| Performance | |
| Shock Protection | Yes |
| Hot Swap Capability | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.5 in [217 mm] |
| Product Width | 5.1 in [130 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 22.6 oz [640 g] |
| Indicators | |
| LED Indicators | 1 - Fan Failure (Red) |
| 1 - Power (Green) | |
| Special Notes / Requirements | |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Hard Drive Caddy |
| 2 - Key | |
| 4 - Mounting Screw | |
| 10 - Instruction Manual | |
Accessories
DRW115SATBK Black Aluminum 5.25in Professional SATA Hard Drive Mobile Rack Drawer Swap SATA hard drives in and out of a PC or server, quickly and securely
$85.99
Downloads
Data Sheet(s)
- DRW115CADSBK_Datasheet.pdf
English - DRW115CADSBK_Datasheet-ES.pdf
Español - DRW115CADSBK_Datasheet-FR.pdf
Français - DRW115CADSBK_Datasheet-IT.pdf
Italiano - DRW115CADSBK_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |