Hard Drive Accessories / Mobile Racks / DRW115FANKIT
Drive Drawer Replacement Fan Kit for DRW115 Series Mobile Racks
DRW115FANKITReplace the 40mm fans in the DRW115 series of Mobile Racks
$12.99 USD
In Stock: United States : 39 Canada : 23
Specifically designed for StarTech.com's DRW115 drive drawer series, this replacement twin fan assembly can be easily installed into removable drive enclosures, saving the expense of having to replace the entire caddy in the event of fan failure.
The StarTech.com Advantage
- Ever Lubricate Bearing fan design provides extend replacement life
Features
- Lead wires of Twin 40mm fans designed with a single easy connection inside the drive drawer
Applications
- Replacing failed fans in DRW115 series drive drawer products
Product Numbers
| Dell Harmony | A2537466 |
| TechData Dis | 02715Z |
| Ingram Micro USA | V10087 |
| Synnex US | STA-DRW115FANKIT |
| UPC Code | 065030832816 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 40 mm |
| Performance | |
| Fan RPM | 4500 RPM +/- 10% |
| Air Flow Rate | 2.71 CFM |
| Noise Level | < 19 dBA |
| MTBF | 40,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Product Length | 1.6 in [40 mm] |
| Product Width | 0.4 in [10.4 mm] |
| Product Height | 1.6 in [40 mm] |
| Product Weight | 1 oz [27 g] |
| Power | |
| Input Voltage | 12 DC |
| Input Current | 0.05 |
| Power Consumption | 0.6W |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 2 - 40mm Fan for DRW115 series |
| 1 - Instruction Manual | |
Related Products
DRW115SATBK Black Aluminum 5.25in Professional SATA Hard Drive Mobile Rack Drawer Swap SATA hard drives in and out of a PC or server, quickly and securely
$85.99
DRW115ATABK Professional 5.25in Aluminum ATA Hard Drive Mobile Rack w/ 2x 40mm Fan Swap IDE hard drives in and out of a server, quickly and safely
$79.99
Downloads
Manual(s):
- DRW115FANKIT.pdf
English
Data Sheet(s)
- DRW115FANKIT_Datasheet.pdf
English - DRW115FANKIT_Datasheet-ES.pdf
Español - DRW115FANKIT_Datasheet-FR.pdf
Français - DRW115FANKIT_Datasheet-IT.pdf
Italiano - DRW115FANKIT_Datasheet-NL.pdf
Nederlands















Follow us on Twitter |