HDMI Video Extender over Cat 5 - Long Range Receiver
ST121HDMR250Converge AV HDMI Over CAT 5 Receiver at 50 Meters
This CAT5 long range HDMI receiver can be used with StarTech.com's HDMI over Cat 5 / UTP Extender Transmitter (ST121HDMIT), delivering a high quality video solution that extends HDMI video over long distances (up to 250m / 800ft) while maintaining display resolutions of up to 1080p.
Several factors determine the maximum HDMI cable distance that can be used to properly transmit an HDMI signal, including cable design and composition, which affect signal attenuation and in turn limit the length of HDMI cable that can be used (typically, no more than 50ft using high quality cable).
This long range HDMI Receiver overcomes length limitations to provide a cost-effective solution for high definition content delivery in digital signage applications (retail, education, hospitality).
A versatile video extension solution, the long range receiver can also be used as a DVI-D signal extender, using one of our HDMI to DVI cables.
Installation is simple: connect the transmitter unit to the HDMI/DVI signal source and situate the long range receiver and the intended HDMI or DVI display up to 250m (820ft) away. Then, connect the local (transmitter) and remote (receiver) units using standard CAT 5 UTP cable.
Please note:This receiver is compliant with HDMI 1.2, HDCP 1.1, and DVI 1.0 standards to ensure broad compatibility with commonly used HDMI and DVI devices.
The StarTech.com Advantage
- Boost HDMI signals up to 250m / 800ft
- Converge A/V offers a complete line of digital signage connectivity products to save you time
- Free lifetime technical support
Features
- Compliant with HDMI 1.2, HDCP 1.1, and DVI 1.0
- Quick and easy installation
- Quick and easy installation
- Supports a maximum resolution up to 1080p
- Ables you to take your HDMI signal and transmit it over CAT 5 up to a distance of 250 meters
Applications
- Perfect for Digital Signage applications requiring the delivery of high definition content. Digital Signage can be found in educational, healthcare transportation, retail, and hospitality facilities.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Cabling | Cat 5 UTP |
| Connector(s) | |
| Connector Type(s) | 1 - HDMI (19 pin) Female |
| 2 - RJ-45 Female | |
| Performance | |
| DVI Compliant | Yes, DVI 1.0 |
| HDCP Compliant | Yes1.1/DVI 1.0 |
| HDMI Compliant | Yes, HDMI 1.2 |
| Maximum Resolution | 1080p |
| Power | 5V DC |
| UTP Cabling | Cat5E, and Cat6 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Receiver |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- ST121HDMR250.pdf
English
Data Sheet(s)
- ST121HDMR250_Datasheet.pdf
English - ST121HDMR250_Datasheet-DE.pdf
Deutsch - ST121HDMR250_Datasheet-ES.pdf
Español - ST121HDMR250_Datasheet-FR.pdf
Français - ST121HDMR250_Datasheet-IT.pdf
Italiano - ST121HDMR250_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+