DVIHDCPEXT
Discontinued
HDTV DVI Repeater/Extender HDCP compliant
DVIHDCPEXTThis product has been replaced with:
DVI Video Extender Equalizer (DVIEQ)Don’t be held back by DVI cable limitations - now, you can extend your DVI connection by 12m (24m total extension), while enjoying an astounding 1080i or 1600x1200(UXGA)resolution.
The StarTech.com Advantage
- DDC pass through
- HDCP 1.1 Compliant
- Boost and extend the length of DVI signals over a copper based DVI cable by 12 meters at 1080i on HDTV or 1600x1200 display resolution
What's in the box
Features
- Cascadable up to three levels to achieve maximum transmission distance of 72 metres
- DDC pass through ensures proper recognition of the connected display
- Plug and Play, easy to install
- HDCP 1.1 compliant and backwards compliant with HDCP 1.0
- Corrects signal error and extends DVI transmission by 12 meters without degradation
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Cabling | DVI |
| Carton Quantity | 20 |
| Center Tip Polarity | Positive |
| Color | Black |
| Connector Type(s) | 1 - DVI-D (25 pin) Female |
| Enclosure Type | Aluminum |
| Input Connector | DVI-D dual link female connector |
| LED Indicators | 1 - Power LED (red) |
| Maximum Analog Resolutions | 1080p (HDTV) / 1600x1200 (PC) |
| Output Connector | DVI-D dual link female connector |
| Ports | 1 |
| Power Adapter - Amperage | 2000mA |
| Power Adapter - DC Voltage | DC 5V |
| Power Adapter Included | Yes |
| Product Height | 1.18 in [30 mm] |
| Product Length | 4.13 in [105 mm] |
| Product Weight | 0 lb [0 kg] |
| Product Width | 2.99 in [76 mm] |
| Shipping (Package) Weight | 1.13 lb [0.5 kg] |
Certifications, Reports and Compatibility
Accessories
ZENDVI4 Premium 13.1 ft (4m) DVI Digital Video Cable Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$107.99
ZENDVI2 Premium 6.6 ft (2m) DVI Digital Video Cable Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$85.99
ZENDVI1 Premium 3.3 ft (1m) DVI Digital Video Cable Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$63.99

Follow us on Twitter |