IDE 44 Pin to Compact Flash SSD Adapter
IDE441CFConvert a Compact Flash Card to an IDE 44-Pin Hard Drive
This adapter features an IDE 44-pin male connector and a Compact Flash port, allowing you to connect a Compact Flash type media card to a laptop computer in place of a 2.5" IDE hard drive.
A Do-it-yourself SSD solution, the CF to IDE adapter allows Compact Flash, Compact Flash 2, or MicroDrive media to be used on a notebook computer as a bootable hard drive and requires no software or driver installation.
The StarTech.com Advantage
- Use your Compact Flash(CF) cards to be used as a bootable 2.5" IDE hard drive
Features
- Compatible with CFI/II, MicroDrive™
- Use your Compact Flash card to act as the primary bootable device
- On-board LED to show drive status
- All-in-one onboard solution takes care of conversion. No software/drivers or cables required
- Convert your CF for use as a SSD (solid state drive)
- With no moving parts, provides a silent operation that is resilient to environmental factors while reducing overall power consumption
- Reading-performance, anti-shock ability and tolerance of the the temperature difference are better than traditional hard drives
Applications
- Ideal for system builders and testers requiring a convenient way to swap drives and operating systems
- Use a compact flash card as one bootable 2.5 inch IDE hard drive
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| 1 x Compact Flash Slot | |
| NOTE | Hot swapping not supported |
| Cards Supported | Compact Flash Type I, II, and MicroDrive |
| Connectors | 1 x IDE 44 pin (2.5 inch drive connector) |
| Physical Characteristics | |
| Product Weight | 0.7 oz [20 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - IDE to Compact Flash Adapter |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- IDE441CF.pdf
English
Data Sheet(s)
- IDE441CF_Datasheet.pdf
English - IDE441CF_Datasheet-ES.pdf
Español - IDE441CF_Datasheet-FR.pdf
Français - IDE441CF_Datasheet-IT.pdf
Italiano - IDE441CF_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |